|
|
|
|
Other qualified versions of TMS320VC5416
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1)IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture. Description
The TMS320VC5416 fixed-point, digital signal processor (DSP) (hereafter referred to as the 5416 unless otherwise specified) is based on an advanced modified Harvard architecture that has one program memory bus and three data memory buses. This processor provides an arithmetic logic unit (ALU) with a high degree of parallelism, application-specific hardware logic, on-chip memory, and additional on-chip peripherals. The basis of the operational flexibility and speed of this DSP is a highly specialized instruction set. Separate program and data spaces allow simultaneous access to program instructions and data, providing a high degree of parallelism. Two read operations and one write operation can be performed in a single cycle. Instructions with parallel store and application-specific instructions can fully utilize this architecture. In addition, data can be transferred between data and program spaces. Such parallelism supports a powerful set of arithmetic, logic, and bit-manipulation operations that can all be performed in a single machine cycle. The device also includes the control mechanisms to manage interrupts, repeated operations, and function calls. |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TMS320VC5416GGU120 | ACTIVE | 27.25 | 100u | BGA MICROSTAR (GGU) | 144 | 160 | Purchase Samples | ||
| TMS320VC5416GGU160 | ACTIVE | 30.25 | 100u | BGA MICROSTAR (GGU) | 144 | 160 | Purchase Samples | ||
| TMS320VC5416PGE120 | ACTIVE | 27.25 | 100u | LQFP (PGE) | 144 | 60 | Purchase Samples | ||
| TMS320VC5416PGE16 | OBSOLETE | LQFP (PGE) | 144 | Not Available | ||||
| TMS320VC5416PGE160 | ACTIVE | 30.25 | 100u | LQFP (PGE) | 144 | 1 | |||
| TMS320VC5416ZGU120 | ACTIVE | 27.25 | 100u | BGA MICROSTAR (ZGU) | 144 | 160 | Purchase Samples | ||
| TMS320VC5416ZGU160 | ACTIVE | 30.25 | 100u | BGA MICROSTAR (ZGU) | 144 | 160 | Purchase Samples | ||
| TMSDVC5416GGUR160 | OBSOLETE | BGA MICROSTAR (GGU) | 144 | Not Available | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:13 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTMS320VC5416GGU120 | |||
| Americas | Arrow | 171 | |
| Avnet | 160 | ||
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 36 | |
| Worldwide | Mouser Electronics | 148 | |
| TI Lead Time*: 20 WeeksTMS320VC5416GGU160 | |||
| Americas | Arrow | >1k | |
| Asia | WPI | 1 | |
| Worldwide | Mouser Electronics | 161 | |
| TI Lead Time*: 20 WeeksTMS320VC5416PGE120 | |||
| Americas | Arrow | 421 | |
| Avnet | 66 | ||
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 418 | |
| Worldwide | DigiKey | 51 | |
| Mouser Electronics | 28 | ||
| Call**TMS320VC5416PGE16 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTMS320VC5416PGE160 | |||
| Americas | Newark | 4 | |
| Rochester Electronics | 30 | ||
| Asia | Farnell Asia | 67 | |
| WPI | 156 | ||
| Europe | Arrow Southern Europe | 240 | |
| Avnet-SILICA | 440 | ||
| Farnell | 59 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 78 | ||
| TI Lead Time*: 20 WeeksTMS320VC5416ZGU120 | |||
| Americas | Rochester Electronics | 168 | |
| Europe | Avnet-SILICA | 56 | |
| TI Lead Time*: 20 WeeksTMS320VC5416ZGU160 | |||
| Americas | Arrow | 1 | |
| Europe | Avnet-SILICA | 460 | |
| Compel | 85 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMS320VC5416GGU120 | TBD | SNPB | Level-3-220C-168 HR | View | View |
| TMS320VC5416GGU160 | TBD | SNPB | Level-3-220C-168 HR | View | View |
| TMS320VC5416PGE120 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMS320VC5416PGE160 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMS320VC5416ZGU120 | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
| TMS320VC5416ZGU160 | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320VC5416 
View Application Notes for TMS320C54x Low Power DSPs
View User Guides for TMS320C54x Low Power DSPs
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio IDE Subscription Service for v3.3 | CCSTUDIOSUBSCRIPTIONS | Texas Instruments | Code Composer Studio(TM) IDE |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| THS1408 Evaluation Module | THS1408EVM | Texas Instruments | Development Boards/EVMs |
| TLV320AIC10 Evaluation Module (EVM) | TLV320AIC10EVM | Texas Instruments | Development Boards/EVMs |
| TLV5619-TLV5639EVM Evaluation Module | TLV5619-TLV5639EVM | Texas Instruments | Development Boards/EVMs |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | Texas Instruments | Emulators/Analyzers |
| Blackhawk™ LAN560 JTAG Emulator | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ PCI560 JTAG Emulator for TI DSPs | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ USB560 JTAG Emulator | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ USB560BP JTAG Emulator | Blackhawk | Emulators/Analyzers | |
| JTAGjet USB 2.0 Emulator for TMS320 | Signum Systems | Emulators/Analyzers | |
| XDS510PP PLUS JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| XDS510USB JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| XDS510USB PLUS JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| C54x UNIX Simulator | TMDS324L551-09 | Texas Instruments | Simulators |
| TMS320C5416 DSP Starter Kit (DSK) | TMDSDSK5416 | Texas Instruments | Starter Kits |
| TMS320C54x DSP Library | SPRC099 | Texas Instruments | Signal Processing Libraries |
| DSP/BIOS Real-Time Kernel | DSPBIOS | Texas Instruments | Operating Systems (OS/RTOS) |
| TMS320C54x Chip Support Library | SPRC132 | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| AFE1230 | G.SHDSL Analog Front End | DSL ANALOG FRONT ENDS - DSL CODECS | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TMS320VC5509A | Fixed-Point Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION | TI customers also evaluated this product. |
| TMS320VC5505 | Low-Power Fixed-Point Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION | TI customers also evaluated this product. |
| TMS320VC5510A | Fixed-Point Digital Signal Processors | TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION | TI customers also evaluated this product. |
| TMS320VC5402 | Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION | TI customers also evaluated this product. |
| TMS320C6713B | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION | TI customers also evaluated this product. |
| TMS320VC5410A | Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION | TI customers also evaluated this product. |
| TMS320VC5502 | Fixed-Point Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION | TI customers also evaluated this product. |
| TMS320VC5501 | Fixed-Point Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION | TI customers also evaluated this product. |
| TMS320VC549 | Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION | TI customers also evaluated this product. |
| TMS320VC5409A | Fixed-Point DSP | TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION | TI customers also evaluated this product. |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number