TMS320VC5420 Status: ACTIVE

Digital Signal Processor


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TMS320VC5420-200
CPU2 C54x  
Peak MMACS200  
Frequency(MHz)100  
RAM384 KB  
EMIF1 16-Bit  
External Memory Type SupportedAsync  
DMA1 6-Ch Ext DMA  
HPI1 16-Bit HPI  
McBSP6  
Timers2 16-Bit GP  
Boot Loader AvailableNO  
Core Supply (Volts)1.8 V  
IO Supply (Volts)3.3 V  
Operating Temperature Range (°C)-40 to 100  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • 200-MIPS Dual-Core DSP Consisting of Two Independent Subsystems
  • Each Core Has an Advanced Multibus Architecture With Three Separate 16-Bit Data Memory Buses and One Program Bus
  • 40-Bit Arithmetic Logic Unit (ALU) Including a 40-Bit Barrel-Shifter and Two 40-Bit Accumulators Per Core
  • Each Core Has a 17- × 17-Bit Parallel Multiplier Coupled to a 40-Bit Adder for Non-Pipelined Single-Cycle Multiply/Accumulate (MAC) Operations
  • Each Core Has a Compare, Select, and Store Unit (CSSU) for the Add/Compare Selection of the Viterbi Operator
  • Each Core Has an Exponent Encoder to Compute an Exponent Value of a 40-Bit Accumulator Value in a Single Cycle
  • Each Core Has Two Address Generators With Eight Auxiliary Registers and Two Auxiliary Register Arithmetic Units (ARAUs)
  • 16-Bit Data Bus With Data Bus Holder Feature
  • 256K × 16 Extended Program Address Space
  • Total of 192K × 16 Dual- and Single-Access On-Chip RAM
  • Single-Instruction Repeat and Block-Repeat Operations
  • Instructions With 32-Bit Long Word Operands
  • Instructions With 2 or 3 Operand Reads
  • Fast Return From Interrupts
  • Arithmetic Instructions With Parallel Store and Parallel Load
  • Conditional Store Instructions
  • Output Control of CLKOUT
  • Output Control of TOUT
  • Power Consumption Control With IDLE1,IDLE2, and IDLE3 Instructions
  • Dual 1.8-V (Core) and 3.3-V (I/O) Power Supplies for Low Power, Fast Operation

View All Features in Datasheet

Description

The TMS320VC5420 fixed-point digital signal processor (DSP) is a dual CPU device capable of up to 200-MIPS performance. The 5420 consists of two independent 54x subsystems capable of core-to-core communications.

Each subsystem CPU is based on an advanced, modified Harvard architecture that has one program memory bus and three data memory buses. The processor also provides an arithmetic logic unit (ALU) that has a high degree of parallelism, application-specific hardware logic, on-chip memory, and additional on-chip peripherals.

Each subsystem has separate program and data spaces, allowing simultaneous accesses to program instructions and data. Two read operations and one write operation can be performed in one cycle.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320C5420GGUA200ACTIVE0 to 072.55 | 1kuBGA MICROSTAR (GGU) | 144 160 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C5420GGUR200ACTIVE0 to 060.45 | 1kuBGA MICROSTAR (GGU) | 144 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C5420PGEA200ACTIVE0 to 072.55 | 1kuLQFP (PGE) | 144 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5420GGU200ACTIVE 60.45 | 1kuBGA MICROSTAR (GGU) | 144 160 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5420PGE200ACTIVE0 to 060.45 | 1kuLQFP (PGE) | 144 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5420ZGU200ACTIVE 60.45 | 1kuBGA MICROSTAR (ZGU) | 144 160 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:22 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTMS320C5420GGUA200
AmericasRochester Electronics 101
TI Lead Time*: 20 WeeksTMS320C5420GGUR200
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320C5420PGEA200
AmericasArrow 50
Avnet 12
Rochester Electronics >1k
EuropeCompel 45
TI Lead Time*: 12 WeeksTMS320VC5420GGU200
AmericasAvnet 206
EuropeEBV Elektronik 160
TI Lead Time*: 20 WeeksTMS320VC5420PGE200
AmericasArrow 53
Avnet 309
Rochester Electronics >1k
TI Lead Time*: 20 WeeksTMS320VC5420ZGU200
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320C5420GGUA200  TBD SNPB Level-3-220C-168 HRViewView
TMS320C5420GGUR200  TBD SNPB Level-3-220C-168 HRViewView
TMS320C5420PGEA200 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TMS320VC5420GGU200  TBD SNPB Level-3-220C-168 HRViewView
TMS320VC5420PGE200 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TMS320VC5420ZGU200 RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320VC5420 Help

Datasheet

Application Notes

View Application Notes for TMS320C54x Low Power DSPs

User Guides

View User Guides for TMS320C54x Low Power DSPs

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
Blackhawk™ LAN560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ PCI560 JTAG Emulator for TI DSPsBlackhawkEmulators/Analyzers
Blackhawk™ USB560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ USB560BP JTAG EmulatorBlackhawkEmulators/Analyzers
JTAGjet USB 2.0 Emulator for TMS320Signum SystemsEmulators/Analyzers
XDS510PP PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
C54x UNIX SimulatorTMDS324L551-09Texas InstrumentsSimulators
TMS320C5416 DSP Starter Kit (DSK)TMDSDSK5416Texas InstrumentsStarter Kits
TMS320C54x DSP LibrarySPRC099 Texas Instruments Signal Processing Libraries 
DSP/BIOS 5.x Real-Time Operating SystemDSPBIOS5 Texas Instruments Operating Systems (OS/RTOS) 
TMS320C54x Chip Support LibrarySPRC132 Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320VC5410 Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320VC549 Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320VC5503 Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5441 Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320VC5407 Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320VC5410A Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320VC5416 Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320VC5505 Low-Power Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5509A Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5506 Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320C6743 Fixed/Floating-Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here