TMS320VC5441 Status: ACTIVE

Digital Signal Processor


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TMS320VC5441-532
CPU4 C54x  
Peak MMACS532  
Frequency(MHz)133  
RAM1280 KB  
DMA4 6-Ch  
HPI1 16-Bit HPI  
McBSP12  
Timers4 16-Bit GP  
Boot Loader AvailableNO  
Core Supply (Volts)1.6 V  
IO Supply (Volts)3.3 V  
Operating Temperature Range (°C)0 to 85,-40 to 100  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • 532-MIPS Quad-Core DSP Consisting of Four Independent Subsystems
  • Each Core has an Advanced Multibus Architecture With Three Separate 16-Bit Data Memory Buses and One Program Bus
  • 40-Bit Arithmetic Logic Unit (ALU) Including a 40-Bit Barrel-Shifter and Two 40-Bit Accumulators Per Core
  • Each Core has a 17-Bit × 17-Bit Parallel Multiplier Coupled to a 40-Bit Adder for Non-Pipelined Single-Cycle Multiply/Accumulate (MAC) Operations
  • Each Core has a Compare, Select, and Store Unit (CSSU) for the Add/Compare Selection of the Viterbi Operator
  • Each Core has an Exponent Encoder to Compute an Exponent Value of a 40-Bit Accumulator Value in a Single Cycle
  • Each Core has Two Address Generators With Eight Auxiliary Registers and Two Auxiliary Register Arithmetic Units (ARAUs)
  • Total 640K-Word × 16-Bit Dual-Access On-Chip RAM (256K-Word x 16-Bit Shared Memory and 96K-Word x 16-Bit Local Memory Per Subsystem)
  • Single-Instruction Repeat and Block-Repeat Operations
  • Instructions With 32-Bit Long Word Operands
  • Instructions With 2 or 3 Operand Reads
  • Fast Return From Interrupts
  • Arithmetic Instructions With Parallel Store and Parallel Load
  • Conditional Store Instructions
  • Output Control of CLKOUT
  • Output Control of Timer Output (TOUT)
  • Power Consumption Control With IDLE1, IDLE2, and IDLE3 Instructions
  • Dual 1.6-V (Core) and 3.3-V (I/O) Power Supplies for Low-Power, Fast Operations
  • 7.5-ns Single-Cycle Fixed-Point Instruction
  • Twenty-Four Channels of Direct Memory Access (DMA) for Data Transfers With No CPU Loading (Six Channels Per Subsystem)

View All Features in Datasheet

Description

The TMS320VC5441 fixed-point digital signal processor is a quad-core solution running at 532-MIPS performance. The 5441 consists of four DSP subsystems with shared program memory. Each subsystem consists of one TMS320C54x™ DSP core, 32K-word program/data DARAM, 64K-word data DARAM, three multichannel buffered serial ports, DMA logic, one watchdog timer, one general-purpose timer, and other miscellaneous circuitry.

The 5441 also contains a host-port interface (HPI) that allows the 5441 to be viewed as a memory-mapped peripheral to a host processor.

Each subsystem has its separate program and data spaces, allowing simultaneous accesses to program instructions and data. Two read operations and one write operation can be performed in one cycle.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320VC5441AGGUACTIVE-40 to 100113.56 | 1kuBGA MICROSTAR (GGU) | 169 160 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5441APGFACTIVE-40 to 100 LQFP (PGF) | 176 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5441AZGUACTIVE 113.56 | 1kuBGA MICROSTAR (ZGU) | 169 160  Purchase Samples
TMS320VC5441GGUACTIVE0 to 85108.65 | 1kuBGA MICROSTAR (GGU) | 169 160 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5441GGURZEACTIVE  BGA MICROSTAR (GGU) | 169   Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5441GUDITACTIVE0 to 85 BGA MICROSTAR (GGU) | 169   Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5441GURDITACTIVE  BGA MICROSTAR (GGU) | 169   Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5441PGFACTIVE0 to 85108.65 | 1kuLQFP (PGF) | 176 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5441PGFDITACTIVE0 to 85 LQFP (PGF) | 176   Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5441ZGUACTIVE 112.10 | 1kuBGA MICROSTAR (ZGU) | 169 160 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5441ZGURACTIVE 108.65 | 1kuBGA MICROSTAR (ZGU) | 169 1000  Purchase Samples
TNETV2840ENGGUACTIVE0 to 85 BGA MICROSTAR (GGU) | 169   Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:22 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTMS320VC5441AGGU
AmericasRochester Electronics 954
TI Lead Time*: 26 WeeksTMS320VC5441AZGU
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMS320VC5441GGU
AmericasArrow 20
Rochester Electronics >1k
TI Lead Time*: 18 WeeksTMS320VC5441GGURZE
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMS320VC5441GUDIT
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMS320VC5441GURDIT
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320VC5441PGF
AmericasArrow 3
Rochester Electronics >1k
TI Lead Time*: 20 WeeksTMS320VC5441PGFDIT
None Reported
View Distributors
Call**TMS320VC5441ZGU
AmericasRochester Electronics 88
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320VC5441AGGU  TBD SNPB Level-3-220C-168 HRViewView
TMS320VC5441APGF RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TMS320VC5441AZGU RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TMS320VC5441GGU  TBD SNPB Level-3-220C-168 HRViewView
TMS320VC5441GGURZE  TBD SNPB Level-3-220C-168 HRViewView
TMS320VC5441GUDIT  TBD SNPB Level-3-220C-168 HRViewView
TMS320VC5441GURDIT  TBD SNPB Level-3-220C-168 HRViewView
TMS320VC5441PGF RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TMS320VC5441PGFDIT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TMS320VC5441ZGU RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TMS320VC5441ZGUR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TNETV2840ENGGU  TBD SNPB Level-3-220C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320VC5441 Help

Datasheet

Application Notes

View Application Notes for TMS320C54x Low Power DSPs

User Guides

View User Guides for TMS320C54x Low Power DSPs

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
Blackhawk™ LAN560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ PCI560 JTAG Emulator for TI DSPsBlackhawkEmulators/Analyzers
Blackhawk™ USB560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ USB560BP JTAG EmulatorBlackhawkEmulators/Analyzers
JTAGjet USB 2.0 Emulator for TMS320Signum SystemsEmulators/Analyzers
XDS510PP PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
C54x UNIX SimulatorTMDS324L551-09Texas InstrumentsSimulators
TMS320C5416 DSP Starter Kit (DSK)TMDSDSK5416Texas InstrumentsStarter Kits
TMS320C54x DSP LibrarySPRC099 Texas Instruments Signal Processing Libraries 
DSP/BIOS 5.x Real-Time Operating SystemDSPBIOS5 Texas Instruments Operating Systems (OS/RTOS) 
TMS320C54x Chip Support LibrarySPRC132 Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320VC5505 Low-Power Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5471 System-Level Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320VC5502 Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5510A Fixed-Point Digital Signal Processors TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5501 Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5509A Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5416 Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320DM6446 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.
TMS320VC5504 Low-Power Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320C6474 Multicore Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C647X MULTICORE DSPS TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here