TMS320VC5506 Status: ACTIVE

Fixed-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TMS320VC5506-108
CPU1 C55x  
Peak MMACS216  
Frequency(MHz)108  
RAM128 KB  
EMIF1 16-Bit  
External Memory Type SupportedAsync SRAM,SDRAM  
DMA6-Ch  
USB1  
McBSP3  
I2C1  
Timers2 16-Bit GP,1 WD,1 RTC  
Boot Loader AvailableYes  
Core Supply (Volts)1.2 V  
IO Supply (Volts)2.7 V to 3.6 V  
Operating Temperature Range (°C)-40 to 85  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TMS320VC5505: Low-Power Fixed-Point Digital Signal Processor
  • TMS320VC5509A: Fixed-Point Digital Signal Processor
  • TMS320VC5504: Low-Power Fixed-Point Digital Signal Processor
  • TMS320DM335: Digital Media System-on-Chip (DMSoC)
  • OMAP3530: Applications Processor
  • INA128: Precision, Low Power Instrumentation Amplifiers

More Related Products

Product Information

Features

  • High-Performance, Low-Power, Fixed-Point TMS320C55x™ Digital Signal Processor
    • 9.26-ns Instruction Cycle Time
    • 108-MHz Clock Rate
    • One/Two Instruction(s) Executed per Cycle
    • Dual Multipliers [Up to 216 Million Multiply-Accumulates per Second (MMACS)]
    • Two Arithmetic/Logic Units (ALUs)
    • Three Internal Data/Operand Read Buses and Two Internal Data/Operand Write Buses
  • 64K x 16-Bit On-Chip RAM, Composed of:
    • 64K Bytes of Dual-Access RAM (DARAM) 8 Blocks of 4K × 16-Bit
    • 64K Bytes of Single-Access RAM (SARAM) 8 Blocks of 4K × 16-Bit
  • On-Chip Bootloader
  • 8M × 16-Bit Maximum Addressable External Memory Space (Synchronous DRAM)
  • 16-Bit External Memory Interface (EMIF) With GPIO Capabilities and Glueless Interface to:
    • Asynchronous Static RAM (SRAM)
    • Asynchronous EPROM
    • Synchronous DRAM (SDRAM)
  • Programmable Low-Power Control of Six Device Functional Domains
  • On-Chip Scan-Based Emulation Logic
  • On-Chip Peripherals
    • Two 20-Bit Timers

View All Features in Datasheet

Description

The TMS320VC5506 fixed-point digital signal processor (DSP) is based on the TMS320C55x DSP generation CPU processor core. The C55x™ DSP architecture achieves high performance and low power through increased parallelism and total focus on reduction in power dissipation. The CPU supports an internal bus structure that is composed of one program bus, three data read buses, two data write buses, and additional buses dedicated to peripheral and DMA activity. These buses provide the ability to perform up to three data reads and two data writes in a single cycle. In parallel, the DMA controller can perform up to two data transfers per cycle independent of the CPU activity.

The C55x CPU provides two multiply-accumulate (MAC) units, each capable of 17-bit x 17-bit multiplication in a single cycle.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320VC5506GHHACTIVE6.50 | 1kuBGA MICROSTAR (GHH) | 179 160 Download CAD Format for this Symbol Download CAD Format for this Footprint
TMS320VC5506GHHROBSOLETE6.70 | 1kuBGA MICROSTAR (GHH) | 179   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320VC5506PGEACTIVE6.50 | 1kuLQFP (PGE) | 144 60 Download CAD Format for this Symbol Download CAD Format for this Footprint
TMS320VC5506ZHHACTIVE6.50 | 1kuBGA MICROSTAR (ZHH) | 179 160 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5506ZHHRACTIVE6.70 | 1kuBGA MICROSTAR (ZHH) | 179 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:22 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTMS320VC5506GHH
AmericasAvnet 95
WorldwideMouser Electronics 5
TI Lead Time*: 20 WeeksTMS320VC5506PGE
AsiaWPI 92
EuropeCompel 436
WorldwideDigiKey 113
Mouser Electronics 18
TI Lead Time*: 20 WeeksTMS320VC5506ZHH
AmericasNewark 123
Rochester Electronics 24
AsiaFarnell Asia 128
TI Lead Time*: 20 WeeksTMS320VC5506ZHHR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320VC5506GHH  TBD SNPB Level-3-220C-168 HRViewView
TMS320VC5506PGE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TMS320VC5506ZHH      View
TMS320VC5506ZHHR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320VC5506 Help

Datasheet

Application Notes

View Application Notes for TMS320C55x Low Power DSPs

User Guides

View User Guides for TMS320C55x Low Power DSPs

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
TMS320VC5505 DSP Evaluation ModuleTMDXEVM5505Texas InstrumentsDevelopment Boards/EVMs
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
Blackhawk™ LAN560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ PCI560 JTAG Emulator for TI DSPsBlackhawkEmulators/Analyzers
Blackhawk™ USB560BP JTAG EmulatorBlackhawkEmulators/Analyzers
JTAGjet USB 2.0 Emulator for TMS320Signum SystemsEmulators/Analyzers
XDS510PP PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
TMS320C55x DSP LibrarySPRC100 Texas Instruments Signal Processing Libraries 
TMS320C55x Chip Support Libraries (CSL) – Standard and Low-PowerSPRC133 Texas Instruments Application Software 
TMS320C55x Image LibrarySPRC101 Texas Instruments Signal Processing Libraries 

Simulation Models

View Simulation Models for TMS320C55x Low Power DSPs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320VC5505 Low-Power Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5509A Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5504 Low-Power Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5502 Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5501 Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5507 Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5510A Fixed-Point Digital Signal Processors TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC549 Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320VC5410 Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320VC5416 Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320DM335 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TMS320VC5506:

View All Tags

Other Support



Click Here