|
|
|
|
Product InformationFeatures
Description
The TMS34010 Graphics System Processor (GSP) is an advanced high-performance CMOS 32-bit microprocessor optimized for graphics display systems. With a built-in instruction cache, the ability to simultaneously access memory and registers, and an instruction set designed specifically for raster graphics operation, the TMS34010 provides user-programmable control of the CRT interface as well as the memory interface (both standard DRAM and multiport video RAM). The 1-gigabit address space is completely bit-addressable on bit boundaries using variable width data fields (1 to 32 bits). Additional graphics addressing modes support 1, 2, 4, 8, and 16-bit wide pixels. The TMS34010 is exceptionally well-supported by graphics software interface standards such as TIGA, MS-Windows, the X Window System, DGIS, and CGI, as well as a full line of hardware and software support tools. Current support is highlighted in the TMS34010 Third Party Reference Guide (literature number SPVB066C). |
| Packaging | CAD Design Tools | Samples | |||
| Device | Status | Temp (oC) | Package | Pins | Footprints | Samples |
| TMS34010FNL-40 | OBSOLETE | 0 to 70 | PLCC (FN) | 68 | Not Available | |
| TMS34010FNL-50 | OBSOLETE | 0 to 70 | PLCC (FN) | 68 | Not Available | |
| TI Inventory Status | Reported Distributor Inventory | |||||
| TMS34010FNL-50 | As of 8:56 AM GMT, 03 Jul 2009 | As of 8:56 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| Call** | Americas | Rochester Electronics | >1k | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS34010 
| Name | Part # | Company | Tool / Software Type |
| CC430 Wireless Development Tool | EM430F6137RF900 | Texas Instruments | Development Boards/EVMs |

No Tags are Available for this Part Number