|
|
|
|
Other qualified versions of TMS34020A
Product InformationFeatures
View All Features in Datasheet Description
The TMS34020 and the TMS34020A graphics processors are the second generation of an advanced high-performance CMOS 32-bit microprocessor optimized for graphics display systems. With a built-in instruction cache, the ability to simultaneously access memory and registers, and an instruction set designed to expedite raster graphics operations, the TMS34020 and TMS34020A provide user-programmable control of the CRT interface as well as the memory interface (both standard DRAM and multiport video RAM). The 4-gigabit (512-megabyte) physical address space is addressable on bit boundaries using variable-width data fields (1 to 32 bits). Additional graphics addressing modes support 1-, 2-, 4-, 8-, 16- and 32-bit wide pixels. View All Description in Datasheet |
| Packaging | CAD Design Tools | Samples | |||
| Device | Status | Temp (oC) | Package | Pins | Footprints | Samples |
| TMS34020AGBL32 | OBSOLETE | 0 to 70 | CPGA (GB) | 145 | Not Available | |
| TMS34020AGBL40 | OBSOLETE | 0 to 70 | CPGA (GB) | 145 | Not Available | |
| TMS34020APCM40 | OBSOLETE | QFP (PCM) | 144 | Not Available | ||
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS34020A 

No Tags are Available for this Part Number