|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
TI-RFid is a trademark of Texas Instruments. Description
The LF base station IC TMS3705ADR allows efficient development and production of RFID readers for low power hand scanners, stationary readers and vehicle immobilizers. This base station IC drives the antenna of a TI-RFid transponder system to send data modulated on the antenna signal, and to detect and demodulate the response from the transponder. It allows also minimizing the external component count. |
| Packaging | Samples | ||||
| Device | Status | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TMS3705A1DRG4 | ACTIVE | SOIC (D) | 16 | View | 2500 | Call Local Sales Office |
| Reported Distributor Inventory as of 10:22 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**TMS3705A1DRG4 | |||
| Worldwide | DigiKey | >1k | |
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMS3705A1DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS3705 
| Name | Part # | Company | Tool / Software Type |
| PaLFI, Passive Low Frequency Evaluation Kit TMS37157 | EZ430-TMS37157 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| RI-RFM-006A-30 | TIRIS RF-Module for Automotive | READER-, RF- AND TRANSPONDER-ICS-LF READERS | TI customers also evaluated this product. |
| RI-TMS3705ADR | LF Base Station IC | READER-, RF- AND TRANSPONDER-ICS-LF READERS | TI customers also evaluated this product. |
| TRF7960 | Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System | READER-, RF- AND TRANSPONDER-ICS-HF READERS | TI customers also evaluated this product. |
| RI-ANT-G01E | Series 2000 Antennas | ANTENNAS-LF ANTENNAS | TI customers also evaluated this product. |
| RI-INL-R9QM | 24 mm Circular Inlay R/O | TRANSPONDERS AND INLAYS -LF TRANSPONDERS | TI customers also evaluated this product. |
| TRF7961 | Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System | READER-, RF- AND TRANSPONDER-ICS-HF READERS | TI customers also evaluated this product. |
| RF-HDT-DVBB | 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die | HF TRANSPONDERS-PACKAGED TRANSPONDERS | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| RI-R6C-001A | RI-R6C-001A | READER-, RF- AND TRANSPONDER-ICS-HF READERS | TI customers also evaluated this product. |
| RF-R6C-001A | HF Reader System Series 6000 S6700 Multi-Protocol Transceiver IC | READER-, RF- AND TRANSPONDER-ICS-HF READERS | TI customers also evaluated this product. |
| RI-CTL-MB2B | Series 2000 Control Module with USB and RS232 Interface | RFID SYSTEMS-READERS AND READER MODULES | TI customers also evaluated this product. |
| RI-RFM-003C | Series 2000 Mini RFM | RFID SYSTEMS-READERS AND READER MODULES | TI customers also evaluated this product. |

No Tags are Available for this Part Number