TMS380C26 Status: OBSOLETE

Token Ring Commprocessor


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available


Datasheet

Download - PDF Icon

Product Information

Features

  • IEEE 802.5 and IBM Token-Ring Network Compatible
  • IEEE 802.3 and Blue Book Ethernet Network Compatible
  • Pin and Software Compatible With the TMS380C16
  • Configurable Network Type and Speed:
    • Selectable by Host Software Control (Adapter Control Register)
    • Selectable by Network Front-End
    • Readable from Host (Adapter Control Register)
  • Token-Ring Features
    • 16- or 4-Megabit-per-Second Data Rates
    • Supports up to 18K-Byte Frame Size (16 Mbps Operation Only)
    • Supports Universal and Local Network Addressing
    • Early Token Release Option (16 Mbps Operation Only)
    • Compatible With the TMS38054
  • Ethernet Features
    • 10-Megabit-per-Second Data Rate
    • Compatible With Most Ethernet Serial Network Interface Devices
    • Full Duplex Ethernet Operation Allows Network Speed Self-test
  • Expandable Local LAN Subsystem Memory Space up to 2 Megabytes
  • Supports Multicast Addressing of Network Group Addresses Through Hashing
  • Glueless Interface to DRAMs

View All Features in Datasheet

Description

The TMS380C26 is a single-chip network communications processor (commprocessor) that supports token ring, or Ethernet Local Area Networks (LANs). Either token ring at data rates of 16 Mbps or 4Mbps, or Ethernet at a data rate of 10 Mbps, can be selected. A flexible configuration scheme allows network type and speed to be configured by hardware or software. This allows the design of LAN subsystems which suupport both token ring and Ethernet networks, by electrically or physically switched network front-end circuits.

The TMS380C26 conforms to IEEE 802.5-1989 standards and has been verified to be completely IBMTM Token-Ring compatible. By integrating the essential control building blocks needed on a LAN subsystem card into one device, the TMS380C26 can ensure that this IBM compatibility is maintained in silicon.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Package | PinsFootprintsSamples
TMS380C26PQLOBSOLETE0 to 70BQFP (PQ) | 132 Download CAD Format for this FootprintNot Available

Inventory

Reported Distributor Inventory as of 10:23 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
Call**TMS380C26PQL
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS380C26 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here