TMS470R1A384 Status: NRND

16/32-Bit RISC Flash Microcontroller


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Product Information

Features

  • High-Performance Static CMOS Technology
  • TMS470R1x 16/32-Bit RISC Core (ARM7TDMI™)
    • 24-MHz System Clock (48-MHz Pipeline)
    • Independent 16/32-Bit Instruction Set
    • Open Architecture With Third-Party Support
    • Built-In Debug Module
  • Integrated Memory
    • 384K-Byte Program Flash
      • Three Banks With 18 Contiguous Sectors
    • 32K-Byte Static RAM (SRAM)
  • Operating Features
    • Core Supply Voltage (VCC): 1.71 V to 2.05 V
    • I/O Supply Voltage (VCCIO): 3.0 V to 3.6 V
    • Low-Power Modes: STANDBY and HALT
    • Extended Industrial Temperature Range
  • 470+ System Module
    • 32-Bit Address Space Decoding
    • Bus Supervision for Memory/Peripherals
    • Analog Watchdog (AWD) Timer
    • Enhanced Real-Time Interrupt (RTI)

View All Features in Datasheet

Description

The TMS470R1A384(2) devices are members of the Texas Instruments TMS470R1x family of general-purpose 16/32-bit reduced instruction set computer (RISC) microcontrollers. The A384 microcontroller offers high performance utilizing the high-speed ARM7TDMI 16/32-bit RISC central processing unit (CPU), resulting in a high instruction throughput while maintaining greater code efficiency. The ARM7TDMI 16/32-bit RISC CPU views memory as a linear collection of bytes numbered upwards from zero. The A384 utilizes the big-endian format where the most significant byte of a word is stored at the lowest-numbered byte and the least significant byte at the highest-numbered byte.

High-end embedded control applications demand more performance from their controllers while maintaining low costs.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS470R1A384PGEQNRND9.60 | 1kuLQFP (PGE) | 144 60 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS470R1A384PGETNRND7.75 | 1kuLQFP (PGE) | 144 60 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS470R1A384PZ-TNRND7.45 | 1kuLQFP (PZ) | 100 90 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS470R1A384PZQNRND9.30 | 1kuLQFP (PZ) | 100 90 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:22 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTMS470R1A384PGEQ
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS470R1A384PGET
WorldwideDigiKey 120
Mouser Electronics 58
TI Lead Time*: 20 WeeksTMS470R1A384PZ-T
AmericasRochester Electronics 91
EuropeAvnet-SILICA 12
WorldwideDigiKey 119
Mouser Electronics 217
TI Lead Time*: 20 WeeksTMS470R1A384PZQ
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS470R1A384PGEQ  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TMS470R1A384PGET  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TMS470R1A384PZ-T  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TMS470R1A384PZQ  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS470R1A384 Help

Datasheet

User Guides

Selection Guides

White Papers

Errata

Tools & Software

NamePart # Company Tool / Software Type
TMS470 Kickstart Development KitTMDS-FET470R1B1MTexas InstrumentsDevelopment Boards/EVMs
Flash API ModulesSPRC236 Texas Instruments Application Software 
TMS470R1B1M Kickstart IAR Embedded Workbench with IDESPNC010 Texas Instruments Application Software 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here