TMS470R1VF689 Status: ACTIVE

16/32-Bit RISC Flash Microcontroller

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • TMS470R1VF689, TMS470R1VF688 16/32-Bit RISC Flash Microcontrollers (Rev. I) (tms470r1vf689.pdf, 959 KB)
    31 Aug 2005 Download

 TMS470R1VF689
Frequency(MHz)48  
Flash384 KB  
RAM32 KB  
Timer (# of Ch.)12  
ADC12  
SPI2  
SCI2  
CAN Module2 SCC  
MISCDMA,EMIF,ClassII  
I2C3  
GPIO84  
IO Supply (Volts)3.3 V  
 Samples Not Available
 Inventory Not Available

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • High-Performance Static CMOS Technology
  • TMS470R1x 16/32-Bit RISC Core (ARM7TDMI™)
    • 24-MHz System Clock (48-MHz Pipeline Mode)
    • Independent 16/32-Bit Instruction Set
    • Open Architecture With Third-Party Support
    • Built-In Debug Module
  • Integrated Memory (VF689 only)
    • 384K-Byte Program Flash
      • Three Banks With 18 Contiguous Sectors
    • 16K-Byte Static RAM (SRAM)
  • Integrated Memory (VF688 only)
    • 256K-Byte Program Flash
      • Two Banks With 14 Contiguous Sectors
    • 12K-Byte Static RAM (SRAM)
  • Operating Features
    • Core Supply Voltage (VCC): 1.71 V - 2.05 V
    • I/O Supply Voltage (VCCIO): 3.0 V - 3.6 V
    • Low-Power Modes: STANDBY and HALT
    • Industrial and Automotive Temperature Ranges
  • 470+ System Module
    • 32-Bit Address Space Decoding
    • Bus Supervision for Memory and Peripherals
    • Analog Watchdog (AWD) Timer
    • Enhanced Real-Time Interrupt (RTI)
    • System Integrity and Failure Detection
  • Direct Memory Access (DMA) Controller
    • 32 Control Packets and 16 Channels
  • Zero-Pin Phase-Locked Loop (ZPLL)-Based Clock Module With Prescaler
    • Multiply-by-4 or -8 Internal ZPLL Option
    • ZPLL Bypass Mode
  • Ten Communication Interfaces:
    • Two Serial Peripheral Interface (SPIs)
      • 255 Programmable Baud Rates
    • Two Serial Communication Interfaces (SCIs)
      • 224 Selectable Baud Rates
      • Asynchronous/Isosynchronous Modes
    • Two Standard CAN Controllers (SCC)
      • 16-Mailbox Capacity
      • Fully Compliant With CAN Protocol, Version 2.0B
    • Class II Serial Interface (C2SIb)
      • Normal 10.4 Kbps and 4X Mode 41.6 Kbps
    • Three Inter-Integrated Circuit (I2C) Modules
      • Multi-Master and Slave Interfaces
      • Up to 400 Kbps (Fast Mode)
      • 7- and 10-Bit Address Capability
  • High-End Timer (HET)
    • 12 Programmable I/O Channels:
      • 12 High-Resolution Pins
    • High-Resolution Share Feature (XOR)
    • High-End Timer RAM
      • 64-Instruction Capacity
  • External Clock Prescale (ECP) Module
    • Programmable Low-Frequency External Clock (CLK)
  • 12-Channel 10-Bit Multi-Buffered ADC (MibADC)
    • 32-Word FIFO Buffer
    • Single- or Continuous-Conversion Modes
    • 1.55 µs Minimum Sample and Conversion Time
    • Calibration Mode and Self-Test Features
  • Flexible Interrupt Handling
  • Expansion Bus Module (EBM) (PGE only)
    • Supports 8- and 16-Bit Expansion Bus Memory Interface Mappings
    • 40 I/O Expansion Bus Pins
  • 55 Dedicated General-Purpose I/O (GIO) Pins and 39 Additional Peripheral I/Os (PGE Suffix))
  • 14 Dedicated GIO Pins and 39 Additional Peripheral I/Os (PZ Suffix)
  • Eight External Interrupts
  • Compatible ROM Device (Planned)
  • On-Chip Scan-Base Emulation Logic, IEEE Standard 1149.1 (JTAG) Test-Access Port
  • 144-Pin Plastic Low-Profile Quad Flatpack (PGE Suffix)
  • 100-Pin Plastic Low-Profile Quad Flatpack (PZ Suffix)
  • Development System Support Tools Available
    • Code Composer Studio™ Integrated Development Environment (IDE)
    • HET Assembler and Simulator
    • Real-Time In-Circuit Emulation
    • Flash Programming

Code Composer Studio is a trademark of Texas Instruments.
ARM7TDMI is a trademark of Advanced RISC Machines Limited (ARM).
All trademarks are the property of their respective owners.

The test-access port is compatible with the IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port and Boundary Scan Architecture specification. Boundary scan is not supported on this device.
(1) Throughout the remainder of this document, the TMS470R1VF689 and TMS470R1VF688 device names, where generic, shall be referred to as VF689/VF688 or VF68x; and, where unique, by either the full device name or VF689 or VF688.

Description

The TMS470R1VF689/VF688(1) devices are members of the Texas Instruments TMS470R1x family of generalpurpose16/32-bit reduced instruction set computer (RISC) microcontrollers. The VF68x microcontroller offers high performance utilizing the high-speed ARM7TDMI 16/32-bit RISC central processing unit (CPU), resulting in a high instruction throughput while maintaining greater code efficiency. The ARM7TDMI 16/32-bit RISC CPU views memory as a linear collection of bytes numbered upwards from zero. The TMS470R1VF68x utilizes the big-endian format where the most significant byte of a word is stored at the lowest numbered byte and the least significant byte at the highest numbered byte.

High-end embedded control applications demand more performance from their controllers while maintaining low costs. The VF68x RISC core architecture offers solutions to these performance and cost demands while maintaining low power consumption.

The VF68x devices contain the following:

  • ARM7TDMI 16/32-Bit RISC CPU
  • TMS470R1x system module (SYS) with 470+ enhancements
  • 384K-byte Flash (VF689 only)
  • 256K-byte Flash (VF688 only)
  • 16K-byte SRAM (VF689 only)
  • 12K-byte SRAM (VF688 only)
  • Zero-pin phase-locked loop (ZPLL) clock module
  • Analog watchdog (AWD) timer
  • Enhanced real-time interrupt (RTI) module
  • Two serial peripheral interface (SPI) modules
  • Two serial communications interface (SCI) modules
  • Two standard CAN controllers (SCC)
  • Class II Serial Interface (C2SIb)
  • Three inter-integrated circuit (I2C) modules
  • 10-bit multi-buffered analog-to-digital converter (MibADC), with 12 input channels
  • High-end timer (HET) controlling 12 I/Os
  • External Clock Prescale (ECP)
  • Expansion Bus Module (EBM)
  • Up to 87 I/O pins and 1 input-only pin (PGE Suffix), up to 51 I/O pins and 1 input-only pin (PZ Suffix)

The functions performed by the 470+ system module (SYS) include:

  • Address decoding
  • Memory protection
  • Memory and peripherals bus supervision
  • Reset and abort exception management
  • Prioritization for all internal interrupt sources
  • Device clock control
  • Parallel signature analysis (PSA)

The enhanced real-time interrupt (RTI) module on the VF68x has the option to be driven by the oscillator clock. This data sheet includes device-specific information such as memory and peripheral select assignment, interrupt priority, and a device memory map. For a more detailed functional description of the SYS module, see the TMS470R1x System Module Reference Guide (literature number SPNU189).

The VF68A memory includes general-purpose SRAM supporting single-cycle read/write accesses in byte, half-word, and word modes.

The Flash memory on this device is a nonvolatile, electrically erasable and programmable memory implemented with a 32-bit-wide data bus interface.The Flash operates with a system clock frequency of up to 24 MHz. When in pipeline mode, the Flash operates with a system clock frequency of up to 48 MHz. For more detailed information on the Flash, see the Flash section of this data sheet and the TMS470R1x F05 Flash Reference Guide (literature number SPNU213).

The VF68x device has ten communication interfaces: two SPIs, two SCIs, two SCCs, a C2SIb, and three I2Cs. The SPI provides a convenient method of serial interaction for high-speed communications between similar shift-register type devices. The SCI is a full-duplex, serial I/O interface intended for asynchronous communication between the CPU and other peripherals using the standard Non-Return-to-Zero (NRZ) format. The SCC uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 megabit per second (Mbps). The SCC is ideal for applications operating in noisy and harsh environments (e.g., automotive and industrial fields) that require reliable serial communication or multiplexed wiring. The C2SIb allows the VF68xB to transmit and receive messages on a class II network following an SAE Standard J1850 Class B Data Communication Network Interface standard. The I2C module is a multi-master communication module providing an interface between the VF68x microcontroller and an I2Ccompatible device via the I2C serial bus. The I2C supports both 100 Kbps and 400 Kbps speeds. For more detailed functional information on the SPI, SCI, and SCC peripherals, see the specific reference guides (literature numbers SPNU195, SPNU196, and SPNU197). For more detailed functional information on the C2SIb peripheral, see the TMS470R1x Class II Serial Interface B (C2SIb) Reference Guide (literature number SPNU214). For more detailed functional information on the I2C, see the TMS470R1x Inter-Integrated Circuit (I2C) Reference Guide (literature number SPNU223).

The HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The HET can be used for compare, capture, or general-purpose I/O. It is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. For more detailed functional information on the HET, see the TMS470R1x High-End Timer (HET) Reference Guide (literature number SPNU199). The VF68x HET peripheral contains the XOR-share feature. This feature allows two adjacent HET high- resolution channels to be XORed together, making it possible to output smaller pulses than a standard HET. For more detailed information on the HET XOR-share feature, see the TMS470R1x High-End Timer (HET) Reference Guide (literature number SPNU199).

The VF68x device has one 10-bit-resolution, sample-and-hold MibADC. Each of the MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. There are three separate groupings, two of which can be triggered by an external event. Each sequence can be converted once when triggered or configured for continuous conversion mode. For more detailed functional information on the MibADC, see the TMS470R1x Multi-Buffered Analog-to-Digital Converter (MibADC) Reference Guide (literature number SPNU206).

The zero-pin phase-locked loop (ZPLL) clock module contains a phase-locked loop, a clock-monitor circuit, a clock-enable circuit, and a prescaler (with prescale values of 1-8). The function of the ZPLL is to multiply the external frequency reference to a higher frequency for internal use. The ZPLL provides ACLK to the system SYS) module. The SYS module subsequently provides system clock (SYSCLK), real-time interrupt clock RTICLK), CPU clock (MCLK), and peripheral interface clock (ICLK) to all other VF68x device modules. For more detailed functional information on the ZPLL, see the TMS470R1x Zero-Pin Phase-Locked Loop (ZPLL) Clock Module Reference Guide (literature number SPNU212).

NOTE: ACLK should not be confused with the MibADC internal clock, ADCLK. ACLK is the continuous system clock from an external resonator/crystal reference.

The Expansion Bus Module (EBM) is a standalone module that supports the multiplexing of the GIO functions and the expansion bus interface. For more information on the EBM, see the TMS470R1x Expansion Bus Module (EBM) Reference Guide (literature number SPNU222).

The VF68x device also has an external clock prescaler (ECP) module that when enabled, outputs a continuous external clock (ECLK) on a specified GIO pin. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (ICLK) frequency. For more detailed functional information on the ECP, see the TMS470R1x External Clock Prescaler (ECP) Reference Guide (literature number SPNU202).

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • TMS470R1VF689, TMS470R1VF688 16/32-Bit RISC Flash Microcontrollers (Rev. I) (tms470r1vf689.pdf, 959 KB)
    31 Aug 2005 Download

User Guides

  • TMS470R1x Multi-Buffered Analog-to-Digital (MibADC) Reference Guide (Rev. C) (spnu206c.htm, 8 KB)
    30 Sep 2005 Abstract
  • TMS470R1x F05 Flash Reference Guide (Rev. B) (spnu213b.htm, 8 KB)
    30 Sep 2005 Abstract
  • TMS470R1x Serial Peripheral Interface (SPI) Reference Guide (Rev. E) (spnu195e.htm, 8 KB)
    30 Sep 2005 Abstract
  • TMS470R1x Controller Area Network (CAN) Reference Guide (Rev. E) (spnu197e.htm, 8 KB)
    30 Jul 2005 Abstract
  • TMS470R1x Inter-Integrated Circuit (I2C) Reference Guide (Rev. C) (spnu223c.htm, 8 KB)
    11 Feb 2005 Abstract
  • TMS470R1x General-Purpose Input/Output (GIO) Reference Guide (Rev. D) (spnu192d.htm, 8 KB)
    31 Jan 2005 Abstract
  • TMS470R1x Zero-Pin Phase-Locked Loop (ZPLL) Clock Module Reference Guide (Rev. B) (spnu212b.htm, 8 KB)
    01 Nov 2004 Abstract
  • TMS470R1x System Module Reference Guide (Rev. H) (spnu189h.htm, 8 KB)
    01 Nov 2004 Abstract
  • TMS470R1x External Clock Prescale (ECP) Reference Guide (Rev. B) (spnu202b.htm, 8 KB)
    01 Nov 2004 Abstract
  • TMS470R1x High-End Timer (HET) Reference Guide (Rev. D) (spnu199d.pdf, 830 KB)
    30 Jul 2004 Download
  • TMS470R1x Direct Memory Access (DMA) Controller Reference Guide (spnu194.htm, 8 KB)
    16 Nov 2002 Abstract
  • TMS470R1x Serial Communication Interface (SCI) Reference Guide (Rev. A) (spnu196a.htm, 8 KB)
    30 Oct 2002 Abstract
  • TMS470R1x Class II Serial Interface (C2SI) Reference Guide (Rev. B) (spnu198b.htm, 8 KB)
    16 Sep 2002 Abstract
 Alternative Products - Are similar to TMS470R1VF689
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
TMS470R1VF48C16/32-Bit RISC Flash MicrocontrollerTI customers also evaluated this product.
TMS470R1B1M16/32-Bit RISC Flash MicrocontrollerTI customers also evaluated this product.
TMS470R1VF55BA16/32-Bit RISC Flash MicrocontrollerTI customers also evaluated this product.
TMS470PLF11116/32 Bit RISC Flash MicrocontrollerTI customers also evaluated this product.
TMS470R1B51216/32-Bit RISC Flash MicrocontrollerTI customers also evaluated this product.
TMS470R1VF45BA16/32-Bit RISC Flash MicrocontrollerTI customers also evaluated this product.
TMS470R1VF4B816/32-Bit RISC Flash MicrocontrollersTI customers also evaluated this product.
 Complementary Products - Can be used with TMS470R1VF689
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TMS320F28335Digital Signal ControllerTMS320C2000 DSP PLATFORM-TMS320F283x ControllersTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support