|
|
|
|
Product InformationFeatures
View All Features in Datasheet Description
ThunderLAN is a high-speed networking architecture that provides a complete PCI-to-10 Base-T/AUI Ethernet solution with the flexibility to handle 100-Mbps Ethernet protocols as networking demands grow. The TNETE100A, an implementation of the ThunderLAN architecture, is an intelligent protocol network interface. The ThunderLAN SRAM FIFO-based architecture eliminates the need for external memory and offers a single-chip glueless PCI-to-10 Base-T/AUI (IEEE 802.3) solution with an on-board physical layer interface. Modular support for 100 Base-T (IEEE 802.3u), and 100VG-AnyLAN (IEEE 802.12) is provided by a superset of the industry-standard media independent interface (MII). ThunderLAN uses a single driver suite to support multiple networking protocols. View All Description in Datasheet |
| Packaging | CAD Design Tools | Samples | |||
| Device | Status | Temp (oC) | Package | Pins | Footprints | Samples |
| TNETE100APCM | OBSOLETE | 0 to 0 | QFP (PCM) | 144 | Not Available | |
| TNETE100APGE | OBSOLETE | 0 to 0 | LQFP (PGE) | 144 | Not Available | |
| Reported Distributor Inventory as of 10:21 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**TNETE100APCM | |||
| Americas | Rochester Electronics | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TNETE100A 

No Tags are Available for this Part Number