Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 2.5 SNR (dB) 97 THD + N at 1 kHz (%) 0.18 Iq (typ) (mA) 3.4 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 75 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 2.5 SNR (dB) 97 THD + N at 1 kHz (%) 0.18 Iq (typ) (mA) 3.4 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 75 Operating temperature range (°C) -40 to 85
DSBGA (YZF) 9 3.0625 mm² 1.75 x 1.75
  • Maximum Battery Life and Minimum Heat
    • Efficiency with an 8-Ω Speaker:
      • 88% at 400 mW
      • 80% at 100 mW
    • 2.8-mA Quiescent Current
    • 0.5-µA Shutdown Current
  • Only Three External Components
    • Optimized PWM Output Stage Eliminates LC
      Output Filter
    • Internally Generated 250-kHz Switching
      Frequency Eliminates Capacitor and Resistor
    • Improved PSRR (–75 dB) and Wide Supply
      Voltage (2.5 V to 5.5 V) Eliminates Need for a
      Voltage Regulator
    • Fully Differential Design Reduces RF
      Rectification and Eliminates Bypass Capacitor
    • Improved CMRR Eliminates Two Input
      Coupling Capacitors
  • Die-size ball grid (DSBGA)
    • NanoFree™ Lead-Free (YZF)
    • NanoStar™ SnPb (YEF)
  • Maximum Battery Life and Minimum Heat
    • Efficiency with an 8-Ω Speaker:
      • 88% at 400 mW
      • 80% at 100 mW
    • 2.8-mA Quiescent Current
    • 0.5-µA Shutdown Current
  • Only Three External Components
    • Optimized PWM Output Stage Eliminates LC
      Output Filter
    • Internally Generated 250-kHz Switching
      Frequency Eliminates Capacitor and Resistor
    • Improved PSRR (–75 dB) and Wide Supply
      Voltage (2.5 V to 5.5 V) Eliminates Need for a
      Voltage Regulator
    • Fully Differential Design Reduces RF
      Rectification and Eliminates Bypass Capacitor
    • Improved CMRR Eliminates Two Input
      Coupling Capacitors
  • Die-size ball grid (DSBGA)
    • NanoFree™ Lead-Free (YZF)
    • NanoStar™ SnPb (YEF)

The TPA2010D1 (sometimes referred to as TPA2010) is a 2.5-W high efficiency filter-free class-D audio power amplifier (class-D amp) in a 1,45 mm × 1,45 mm die-size ball grid array (DSBGA) that requires only three external components.

Features like 88% efficiency, –75-dB PSRR, improved RF-rectification immunity, and 8 mm2 total PCB area make the TPA2010D1 (TPA2010) class-D amp ideal for cellular handsets. A fast start-up time of 1 ms with minimal pop makes the TPA2010D1 (TPA2010) ideal for PDA applications.

In cellular handsets, the earpiece, speaker phone, and melody ringer can each be driven by the TPA2010D1. The TPA2010D1 allows independent gain while summing signals from separate sources and has a low 36 µV noise floor that is A-weighted.

The TPA2010D1 (sometimes referred to as TPA2010) is a 2.5-W high efficiency filter-free class-D audio power amplifier (class-D amp) in a 1,45 mm × 1,45 mm die-size ball grid array (DSBGA) that requires only three external components.

Features like 88% efficiency, –75-dB PSRR, improved RF-rectification immunity, and 8 mm2 total PCB area make the TPA2010D1 (TPA2010) class-D amp ideal for cellular handsets. A fast start-up time of 1 ms with minimal pop makes the TPA2010D1 (TPA2010) ideal for PDA applications.

In cellular handsets, the earpiece, speaker phone, and melody ringer can each be driven by the TPA2010D1. The TPA2010D1 allows independent gain while summing signals from separate sources and has a low 36 µV noise floor that is A-weighted.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPA2010D1 2.5-W Mono Filter-Free Class-D Audio Power Amplifier datasheet (Rev. D) PDF | HTML 30 Nov 2015
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
More literature TPA2010D1_NanoEVM_ Schematic 13 Feb 2007
More literature TPA2010D1_NanoEVM_OV 29 Jan 2007
Application note Measuring Class-D Amplifiers for Audio Speaker Overstress Testing 28 Oct 2005
User guide TPA2010D1EVM - User Guide (Rev. A) 17 Dec 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA2010D1EVM — TPA2010D1 Evaluation Module (EVM)

The TPA2010D1 EVM is a Pb-free, highly-efficient, filter-free mono audio power amplifier evaluation module. It consists of the TI TPA2010D1 2.5-W low-voltage Class-D audio power amplifier IC in a very small NanoFree™ wafer chip scale package (WCSP). All devices including the printed-circuit (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YZF) 9 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos