TPA2010D1 Status: ACTIVE

2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010)


      
         
Alert me about changes<br/>to this product

See Also

  • TPA2032D1 - Smaller solution, higher performance and fixed-gain 2 V/V in WCSP
  • TPA2033D1 - Smaller solution, higher performance and fixed-gain 3 V/V in WCSP
  • TPA2034D1 - Smaller solution, higher performance and fixed-gain 4 V/V in WCSP
 TPA2010D1TPA2031D1 TPA2032D1 TPA2033D1 TPA2034D1 
Speaker ChannelsMono  Mono  Mono  Mono  Mono  
Headphone ChannelsNone  None  None  None  None  
Output Power(W)2.5  2.5  2.75  2.75  2.75  
Load(Min)(ohms)4  4  4  4  4  
Supply(V)2.5 - 5.5  2.5 - 5.5  2.5 - 5.5  2.5 - 5.5  2.5 - 5.5  
Half Power THD + N @ 1 kHz (%)(kHz)0.2  0.19  0.2  0.2  0.2  
Iq per channel(Typ)(mA)2.8  2.8  3  3  3  
ISD(uA)0.5  0.5  0.5  0.5  0.5  
PSRR(dB)75  75  75  75  75  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package9DSBGA  9DSBGA  9DSBGA  9DSBGA  9DSBGA  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPA2018D1: 3-W Mono Class-D Audio Amplifier with SmartGain&#153 AGC/DRC
  • TPA2005D1: 1.4-W Mono Class-D Audio Amplifier (TPA2005)
  • TPA2013D1: 2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter (TPA2013)
  • MSP430F2122: 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI
  • CD4013B: CMOS Dual D-Type Flip Flop
  • TPS60403: 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation

More Related Products

Product Information

Features

  • Maximum Battery Life and Minimum Heat
    • Efficiency With an 8- Speaker:
      • 88% at 400 mW
      • 80% at 100 mW
    • 2.8-mA Quiescent Current
    • 0.5-µA Shutdown Current
  • Only Three External Components
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • Internally Generated 250-kHz Switching Frequency Eliminates Capacitor and Resistor
    • Improved PSRR (-75 dB) and Wide Supply Voltage (2.5 V to 5.5 V) Eliminates Need for a Voltage Regulator
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • Improved CMRR Eliminates Two Input Coupling Capacitors
  • Wafer Chip Scale Packaging (WCSP)
    • NanoFree™ Lead-Free (YZF)
    • NanoStar™ SnPb (YEF)
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Personal Navigation Devices
    • General Portable Audio Devices
    • Linear Vibrator Drivers

View All Features in Datasheet

Description

The TPA2010D1 (sometimes referred to as TPA2010) is a 2.5-W high efficiency filter-free class-D audio power amplifier (class-D amp) in a 1,45 mm × 1,45 mm wafer chip scale package (WCSP) that requires only three external components.

Features like 88% efficiency, -75-dB PSRR, improved RF-rectification immunity, and 8 mm2 total PCB area make the TPA2010D1 (TPA2010) class-D amp ideal for cellular handsets. A fast start-up time of 1 ms with minimal pop makes the TPA2010D1 (TPA2010) ideal for PDA applications.

In cellular handsets, the earpiece, speaker phone, and melody ringer can each be driven by the TPA2010D1. The TPA2010D1 allows independent gain while summing signals from seperate sources, and has a low 36 µV noise floor, A-weighted.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPA2010D1YEFRNRND-40 to 85TPA2010D1YZFR0.55 | 1ku(YEF) | 9 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by TPA2010D1YZFR
TPA2010D1YEFTNRND-40 to 85TPA2010D1YZFT1.20 | 1ku(YEF) | 9 View   Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by TPA2010D1YZFT
TPA2010D1YZFRACTIVE-40 to 85 0.55 | 1kuDSBGA (YZF) | 9 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPA2010D1YZFTACTIVE-40 to 85 0.65 | 1kuDSBGA (YZF) | 9 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:21 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
Call**TPA2010D1YEFR
AmericasRochester Electronics >1k
Call**TPA2010D1YEFT
AmericasRochester Electronics >1k
AsiaFarnell Asia 50
EuropeFarnell 50
TI Lead Time*: 14 WeeksTPA2010D1YZFR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 14 WeeksTPA2010D1YZFT
AmericasAvnet 750
Rochester Electronics 500
AsiaFarnell Asia 308
WPI >1k
EuropeAvnet-SILICA 750
EBV Elektronik 125
Farnell 258
WorldwideDigiKey >1k
Mouser Electronics 260
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA2010D1YEFR  TBD Call TI Call TIViewView
TPA2010D1YZFR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
TPA2010D1YZFT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA2010D1 Help

Datasheet

Application Notes

View Application Notes for Analog-Input Class-D Speaker Amplifiers

User Guides

More Literature

View More Literature for Analog-Input Class-D Speaker Amplifiers

Tools & Software

NamePart # Company Tool / Software Type
TPA2010D1 Evaluation Module (EVM)TPA2010D1EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TPA2032D1   2.75-W Mono Class-D Audio Amplifier with 2 V/V Fixed Gain (TPA2032)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   Smaller solution, higher performance and fixed-gain 2 V/V in WCSP  
TPA2033D1   2.75-W Mono Class-D Audio Amplifier with 3 V/V Fixed Gain (TPA2033)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   Smaller solution, higher performance and fixed-gain 3 V/V in WCSP  
TPA2034D1   2.75-W Mono Class-D Audio Amplifier with 4 V/V Fixed Gain (TPA2034)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   Smaller solution, higher performance and fixed-gain 4 V/V in WCSP  
Customers Who Evaluated This Product Also Evaluated...
TPA2018D1 3-W Mono Class-D Audio Amplifier with SmartGain&#153 AGC/DRC DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2005D1 1.4-W Mono Class-D Audio Amplifier (TPA2005) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2013D1 2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter (TPA2013) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2031D1 2.5-W Mono Class-D Audio Power Amplifier with Slow Start-Up (TPA2031) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3110D2 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard&#153 (TPA3110) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2012D2 2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TAS5630 Analog input 300W Stereo (600W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2016D2 2.8-W/Ch Stereo Class-D Audio Amplifier with SmartGainTM AGC/DRC (TPA2016) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2006D1 1.45-W Mono Class-D Audio Amplifier with 1.8V Compatible Shutdown Voltage (TPA2006) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2032D1 2.75-W Mono Class-D Audio Amplifier with 2 V/V Fixed Gain (TPA2032) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
MSP430F2122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
CD4013B CMOS Dual D-Type Flip Flop FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
TPS60403 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS TI customers also evaluated this product.
TPA2051D3 2.9-W 3-Input Audio Subsystem with SmartGain™ Mono Class-D and DirectPath Headphone Amplifier AUDIO SUBSYSTEMS-ANALOG-INPUT TI customers also evaluated this product.
SN74HC245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
LMV331 Single General Purpose Low-Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TPA6111A2 150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881 AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
MAX232 Dual EIA-232 Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TL082 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here