TPA2012D2 Status: ACTIVE

2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012)


      
         
Alert me about changes<br/>to this product

 TPA2012D2TPA2016D2 TPA2017D2 TPA2018D1 
Speaker ChannelsStereo  Stereo  Stereo  Mono  
Headphone ChannelsNone  None  None  None  
Output Power(W)2.1  2.8  2.8  3  
Load(Min)(ohms)4  4  4  4  
Supply(V)2.5 - 5.5  2.5 - 5.5  2.5 - 5.5  2.5 - 5.5  
Half Power THD + N @ 1 kHz (%)(kHz)0.1  0.1  0.1  0.1  
Iq per channel(Typ)(mA)3  1.85  1.85  1.8  
ISD(uA)1.5  0.2  0.2  0.2  
PSRR(dB)71  80  80  80  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package16DSBGA, 20QFN  16DSBGA, 20QFN  20QFN  9DSBGA  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPA2010D1: 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010)
  • TPA2016D2: 2.8-W/Ch Stereo Class-D Audio Amplifier with SmartGainTM AGC/DRC (TPA2016)
  • TPA2018D1: 3-W Mono Class-D Audio Amplifier with SmartGain&#153 AGC/DRC
  • TXB0108: 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect
  • TPS61165: High Brightness White LED Driver in 2mm x 2mm QFN Package
  • TPS2553: Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch

More Related Products

Product Information

Features

  • Output Power By Package:
    • QFN:
      • 2.1 W/Ch Into 4 Ω at 5 V
      • 1.4 W/Ch Into 8 Ω at 5 V
      • 720 mW/Ch Into 8 Ω at 3.6 V
    • WCSP:
      • 1.2 W/Ch Into 4 &#a3A9; at 5 V(1)
      • 1.3 W/Ch Into 8 &#a3A9; at 5V
      • 720 mW/Ch Into 8 A9; at 3.6 V
    • Only Two External Components Required
    • Power Supply Range: 2.5 V to 5.5 V
    • Independent Shutdown Control for Each Channel
    • Selectable Gain of 6, 12, 18, and 24 dB
    • Internal Pulldown Resistor On Shutdown Pins
    • High PSRR: 77 dB at 217 Hz
    • Fast Startup Time (3.5 ms)
    • Low Supply Current
    • Low Shutdown Current
    • Short-Circuit and Thermal Protection
    • Space Saving Packages

View All Features in Datasheet

Description

The TPA2012D2 is a stereo, filter-free, Class-D audioamplifier (class-D amp) available in a WCSP, QFN, or PWP package. The TPA2012D2 only requires two external components for operation.

The TPA2012D2 features independent shutdown controls for each channel. The gain can be selected to 6, 12, 18, or 24 dB utilizing the G0 and G1 gain select pins. High PSRR and differential architecture provide increased immunity to noise and RF rectification. In addition to these features, a fast startup time and small package size make the TPA2012D2 class-D amp an ideal choice for both cellular handsets and PDAs.

The TPA2012D2 is capable of driving 1.4 W/Ch at 5 V or 720 mW/Ch at 3.6 V into 8 Ω. The TPA2012D2 is also capable of driving 4 &#a3A9;.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPA2012D2RTJRACTIVE-40 to 850.70 | 1kuQFN (RTJ) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TPA2012D2RTJRG4ACTIVE-40 to 850.70 | 1kuQFN (RTJ) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TPA2012D2RTJTACTIVE-40 to 850.80 | 1kuQFN (RTJ) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples
TPA2012D2RTJTG4ACTIVE-40 to 850.80 | 1kuQFN (RTJ) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples
TPA2012D2YZHRACTIVE-40 to 850.80 | 1kuDSBGA (YZH) | 16  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPA2012D2YZHTACTIVE-40 to 850.90 | 1kuDSBGA (YZH) | 16  250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:21 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPA2012D2RTJR
AmericasArrow >1k
Newark >1k
TI Lead Time*: 16 WeeksTPA2012D2RTJRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPA2012D2RTJT
AmericasRochester Electronics >1k
WorldwideMouser Electronics 112
TI Lead Time*: 16 WeeksTPA2012D2RTJTG4
AsiaFarnell Asia 181
EuropeFarnell 141
TI Lead Time*: 14 WeeksTPA2012D2YZHR
AmericasRochester Electronics >1k
AsiaWPI 762
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTPA2012D2YZHT
AmericasNewark 250
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA2012D2RTJR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA2012D2RTJRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA2012D2RTJT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA2012D2RTJTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA2012D2YZHR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
TPA2012D2YZHT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA2012D2 Help

Datasheet

Application Notes

View Application Notes for Analog-Input Class-D Speaker Amplifiers

User Guides

More Literature

View More Literature for Analog-Input Class-D Speaker Amplifiers

Tools & Software

NamePart # Company Tool / Software Type
TPA2012D2 Evaluation Module (EVM)TPA2012D2EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPA2010D1 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2016D2 2.8-W/Ch Stereo Class-D Audio Amplifier with SmartGainTM AGC/DRC (TPA2016) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2018D1 3-W Mono Class-D Audio Amplifier with SmartGain&#153 AGC/DRC DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2008D2 3-W Stereo Class-D Audio Amplifier with Volume Control (TPA2008) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2017D2 2.8-W/Ch Stereo Class-D Audio Amplifier with Easy SmartGainTM AGC/DRC (TPA2017) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TXB0108 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS2553 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
SN74AHC1G04 Single Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC16244A 16-Bit Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here