|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TPA2012D2 is a stereo, filter-free, Class-D audioamplifier (class-D amp) available in a WCSP, QFN, or PWP package. The TPA2012D2 only requires two external components for operation. The TPA2012D2 features independent shutdown controls for each channel. The gain can be selected to 6, 12, 18, or 24 dB utilizing the G0 and G1 gain select pins. High PSRR and differential architecture provide increased immunity to noise and RF rectification. In addition to these features, a fast startup time and small package size make the TPA2012D2 class-D amp an ideal choice for both cellular handsets and PDAs. The TPA2012D2 is capable of driving 1.4 W/Ch at 5 V or 720 mW/Ch at 3.6 V into 8 Ω. The TPA2012D2 is also capable of driving 4 a3A9;. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPA2012D2RTJR | ACTIVE | -40 to 85 | 0.70 | 1ku | QFN (RTJ) | 20 | View | 3000 | LARGE T&R | |||
| TPA2012D2RTJRG4 | ACTIVE | -40 to 85 | 0.70 | 1ku | QFN (RTJ) | 20 | View | 3000 | LARGE T&R | |||
| TPA2012D2RTJT | ACTIVE | -40 to 85 | 0.80 | 1ku | QFN (RTJ) | 20 | View | 250 | SMALL T&R | Purchase Samples | ||
| TPA2012D2RTJTG4 | ACTIVE | -40 to 85 | 0.80 | 1ku | QFN (RTJ) | 20 | View | 250 | SMALL T&R | Purchase Samples | ||
| TPA2012D2YZHR | ACTIVE | -40 to 85 | 0.80 | 1ku | DSBGA (YZH) | 16 | 3000 | LARGE T&R | ||||
| TPA2012D2YZHT | ACTIVE | -40 to 85 | 0.90 | 1ku | DSBGA (YZH) | 16 | 250 | SMALL T&R | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:19 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTPA2012D2RTJR | |||
| Americas | Arrow | >1k | |
| Newark | >1k | ||
| TI Lead Time*: 16 WeeksTPA2012D2RTJRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPA2012D2RTJT | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | Mouser Electronics | 112 | |
| TI Lead Time*: 20 WeeksTPA2012D2RTJTG4 | |||
| Asia | Farnell Asia | 181 | |
| Europe | Farnell | 141 | |
| TI Lead Time*: 14 WeeksTPA2012D2YZHR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 762 | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 14 WeeksTPA2012D2YZHT | |||
| Americas | Newark | 250 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPA2012D2RTJR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPA2012D2RTJRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPA2012D2RTJT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPA2012D2RTJTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPA2012D2YZHR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| TPA2012D2YZHT | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPA2012D2 
View Application Notes for Analog-Input Class-D Speaker Amplifiers
View More Literature for Analog-Input Class-D Speaker Amplifiers
| Name | Part # | Company | Tool / Software Type |
| TPA2012D2 Evaluation Module (EVM) | TPA2012D2EVM | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPA2016D2 | 2.8-W/Ch Stereo Class-D Audio Amplifier with SmartGainTM AGC/DRC (TPA2016) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPA2018D1 | 3-W Mono Class-D Audio Amplifier with SmartGain™ AGC/DRC | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPA2008D2 | 3-W Stereo Class-D Audio Amplifier with Volume Control (TPA2008) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPA2010D1 | 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPA2017D2 | 2.8-W/Ch Stereo Class-D Audio Amplifier with Easy SmartGainTM AGC/DRC (TPA2017) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74AHC1G14 | Single Schmitt-Trigger Inverter Gate | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS40200 | Wide Input Non-Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB-USB PERIPHERALS | TI customers also evaluated this product. |
| TPS73633 | Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN74AVC16T245 | 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TFP410 | PanelBus DVI Transmitter 165MHz | DISPLAY INTERFACE-PANELBUS (DVI) | TI customers also evaluated this product. |
| SN74LVC08A | Quadruple 2-Input Positive-AND Gate | GATES-AND GATES | TI customers also evaluated this product. |
| PCA9306 | Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator | I2C (SL)-I2C SPECIAL FUNCTIONS | TI customers also evaluated this product. |

No Tags are Available for this Part Number