TPA2013D1 Status: ACTIVE

2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter (TPA2013)


      
         
Alert me about changes<br/>to this product

 TPA2013D1TPA2014D1 
Speaker ChannelsMono  Mono  
Headphone ChannelsNone  None  
Output Power(W)2.7  1.5  
Load(Min)(ohms)4  8  
Supply(V)1.8 - 5.5  2.5 - 5.5  
Half Power THD + N @ 1 kHz (%)(kHz)0.1  0.1  
Iq per channel(Typ)(mA)16.5  11  
ISD(uA)0.04  0.5  
PSRR(dB)95  91  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Pin/Package16DSBGA, 20QFN  16DSBGA, 20QFN  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPA2010D1: 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010)
  • TPA2014D1: 1.5-W Constant Output Power Class-D Audio Amplifier With Integrated Boost Converter (TPA2014)
  • TPA2018D1: 3-W Mono Class-D Audio Amplifier with SmartGain&#153 AGC/DRC
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • TPS23753: IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller
  • TPS51125: Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs

More Related Products

Product Information

Features

  • High Efficiency Integrated Boost Converter (Over 90% Efficiency)
  • 2.2-W into an 8- Load from a 3.6-V Supply
  • Operates from 1.8 V to 5.5 V
  • Efficient Class-D Prolongs Battery Life
  • Independent Shutdown for Boost Converter and Class-D Amplifier
  • Differential Inputs Reduce RF Common Noise
  • Built-in INPUT Low Pass Filter Decreases RF and Out of Band Noise Sensitivity
  • Synchronized Boost and Class-D Eliminates Beat Frequencies
  • Thermal and Short-Circuit Protection
  • Available in 2.275 mm x 2.275 mm 16-ball WCSP and 4 mm x 4 mm 20-Lead QFN Packages
  • 3 Selectable Gain Settings of 2 V/V, 6 V/V, and
    10 V/V
  • APPLICATIONS
    • Cell Phones
    • PDA
    • GPS
    • Portable Electronics

Description

The TPA2013D1 is a high efficiency Class-D audio power amplifier with an integrated boost converter. It drives up to 2.7 W (10% THD+N) into a 4 speaker. With 85% typical efficiency, the TPA2013D1 helps extend battery life when playing audio.

The built-in boost converter generates the voltage rail for the Class-D amplifier. This provides a louder audio output than a stand-alone amplifier connected directly to the battery. It also maintains a consistent loudness, regardless of battery voltage. Additionally, the boost converter can be used to supply external devices.

The TPA2013D1 has an integrated low pass filter to improve RF rejection and reduce out-of-band noise, increasing the signal to noise ratio (SNR). A built-in PLL synchronizes the boost converter and Class-D switching frequencies, thus eliminating beat frequencies and improving audio quality.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPA2013D1RGPRACTIVE-40 to 851.45 | 1kuQFN (RGP) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TPA2013D1RGPRG4ACTIVE-40 to 851.45 | 1kuQFN (RGP) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TPA2013D1YZHRACTIVE-40 to 851.55 | 1kuDSBGA (YZH) | 16  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:20 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPA2013D1RGPR
AmericasAvnet >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 16 WeeksTPA2013D1RGPRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPA2013D1YZHR
AmericasNewark >1k
AsiaFarnell Asia 37
WPI >1k
EuropeFarnell 21
WorldwideDigiKey 711
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA2013D1RGPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRView 
TPA2013D1RGPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRView 
TPA2013D1YZHR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA2013D1 Help

Datasheet

Application Notes

View Application Notes for Analog-Input Class-D Speaker Amplifiers

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TPA2013D1 Evaluation Module (EVM)TPA2013D1EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TPA2005D1   1.4-W Mono Class-D Audio Amplifier (TPA2005)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TPA2006D1   1.45-W Mono Class-D Audio Amplifier with 1.8V Compatible Shutdown Voltage (TPA2006)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TPA2010D1   2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TPA2012D2   2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TPA2032D1   2.75-W Mono Class-D Audio Amplifier with 2 V/V Fixed Gain (TPA2032)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TPA2033D1   2.75-W Mono Class-D Audio Amplifier with 3 V/V Fixed Gain (TPA2033)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TPA2034D1   2.75-W Mono Class-D Audio Amplifier with 4 V/V Fixed Gain (TPA2034)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
TPA2010D1 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2014D1 1.5-W Constant Output Power Class-D Audio Amplifier With Integrated Boost Converter (TPA2014) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2018D1 3-W Mono Class-D Audio Amplifier with SmartGain&#153 AGC/DRC DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2032D1 2.75-W Mono Class-D Audio Amplifier with 2 V/V Fixed Gain (TPA2032) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS51125 Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
THS7365 6-Channel Video Amplifier with 3-SD and 3-HD 6th-Order Filters and 6-dB VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TLV5619 12-Bit, Single Channel DAC, Parallel, Voltage Out, Low Power, Asynchronous Update DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TPA6017A2 Stereo, Cost Effective, Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
XTR111 Precision Voltage-to-Current Converter/Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPA2013D1:

View All Tags

Other Support



Click Here