Product details

Audio input type Analog Input Architecture Class-D Boosted Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.8 Power stage supply (min) (V) 2.3 Load (min) (Ω) 8 Output power (W) 2 SNR (dB) 95 THD + N at 1 kHz (%) 0.07 Iq (typ) (mA) 1.7 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.3 Analog supply voltage (max) (V) 5.2 PSRR (dB) 85 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Boosted Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.8 Power stage supply (min) (V) 2.3 Load (min) (Ω) 8 Output power (W) 2 SNR (dB) 95 THD + N at 1 kHz (%) 0.07 Iq (typ) (mA) 1.7 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.3 Analog supply voltage (max) (V) 5.2 PSRR (dB) 85 Operating temperature range (°C) -40 to 85
DSBGA (YZH) 16 5.0625 mm² 2.25 x 2.25
  • Built-In SpeakerGuardTM Automatic Gain Control (AGC) with Enhanced Battery Tracking
    • Limits Battery Current Consumption
    • Prevents Audio Clipping
  • 2 W into 8 Ω Load From 3.6 V Supply (6% THD)
  • Integrated Adaptive Boost Converter
    • Increases Efficiency at Low Output Power
  • Low Quiescent Current of 1.7 mA from 3.6 V
  • Operates From 2.5 V to 5.2 V
  • Thermal and Short-Circuit Protection with Auto Recovery
  • Three Gain Settings: 6 dB, 15.5 dB, and 20 dB
  • Independent Control for Boost and Class-D
  • Pin-to-Pin Compatible with TPA2013D1
  • Available in 1.954 mm × 1.954 mm 16-ball DSBGA Package
  • Built-In SpeakerGuardTM Automatic Gain Control (AGC) with Enhanced Battery Tracking
    • Limits Battery Current Consumption
    • Prevents Audio Clipping
  • 2 W into 8 Ω Load From 3.6 V Supply (6% THD)
  • Integrated Adaptive Boost Converter
    • Increases Efficiency at Low Output Power
  • Low Quiescent Current of 1.7 mA from 3.6 V
  • Operates From 2.5 V to 5.2 V
  • Thermal and Short-Circuit Protection with Auto Recovery
  • Three Gain Settings: 6 dB, 15.5 dB, and 20 dB
  • Independent Control for Boost and Class-D
  • Pin-to-Pin Compatible with TPA2013D1
  • Available in 1.954 mm × 1.954 mm 16-ball DSBGA Package

The TPA2015D1 is a high efficiency Class-D audio power amplifier with battery-tracking SpeakerGuard™ AGC technology and an integrated adaptive boost converter that enhances efficiency at low output power. It drives up to 2 W into an 8 Ω speaker (6% THD). With 85% typical efficiency, the TPA2015D1 helps extend battery life when playing audio.

The built-in boost converter generates a 5.5 V supply voltage for the Class-D amplifier. This provides a louder audio output than a stand-alone amplifier directly connected to the battery. The SpeakerGuardTM AGC adjusts the Class-D gain to limit battery current and prevent heavy clipping.

The TPA2015D1 has an integrated low-pass filter to improve the RF rejection and reduce DAC out-of-band noise, increasing the signal to noise ratio (SNR).

The TPA2015D1 is available in a space saving 1.954 mm × 1.954 mm, 0.5 mm pitch DSBGA package (YZH).

The TPA2015D1 is a high efficiency Class-D audio power amplifier with battery-tracking SpeakerGuard™ AGC technology and an integrated adaptive boost converter that enhances efficiency at low output power. It drives up to 2 W into an 8 Ω speaker (6% THD). With 85% typical efficiency, the TPA2015D1 helps extend battery life when playing audio.

The built-in boost converter generates a 5.5 V supply voltage for the Class-D amplifier. This provides a louder audio output than a stand-alone amplifier directly connected to the battery. The SpeakerGuardTM AGC adjusts the Class-D gain to limit battery current and prevent heavy clipping.

The TPA2015D1 has an integrated low-pass filter to improve the RF rejection and reduce DAC out-of-band noise, increasing the signal to noise ratio (SNR).

The TPA2015D1 is available in a space saving 1.954 mm × 1.954 mm, 0.5 mm pitch DSBGA package (YZH).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPA2015D12-W Constant Output Power Class-D Audio Amplifier With Adaptive Boost Converter and Battery Tracking Speakerguard™ AGC datasheet (Rev. C) PDF | HTML 09 Jun 2022
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
User guide TPA2015D1EVM - User Guide 01 May 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA2015D1YZHEVM — TPA2015D1YZHEVM Evaluation Module

The TPA2015D1 is a mono 2.0-W Class-D audio amplifier with an integrated boost converter. The evaluation module comprises a TPA2015D1, a small number of external components, and input and output connectors to simplify interface to an audio source and speaker. The EVM features jumpers to easily (...)

User guide: PDF
Simulation model

TPA2015D1 PSpice Transient Model

SLOM181.ZIP (2 KB) - PSpice Model
Simulation model

TPA2015D1 TINA-TI Transient Reference Design

SLOM183.TSC (14138 KB) - TINA-TI Reference Design
Simulation model

TPA2015D1 TINA-TI Transient Spice Model

SLOM182.ZIP (75 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZH) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos