|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TPA2016D2 is a stereo, filter-free Class-D audio power amplifier with volume control, dynamic range compression (DRC) and automatic gain control (AGC). It is available in a 2.2 mm x 2.2 mm WCSP package and 20-pin QFN package. The DRC/AGC function in the TPA2016D2 is programmable via a digital I2C interface. The DRC/AGC function can be configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard. The DRC/AGC can also be configured to protect the speaker from damage at high power levels and compress the dynamic range of music to fit within the dynamic range of the speaker. The gain can be selected from –28 dB to +30 dB in 1-dB steps. The TPA2016D2 is capable of driving 1. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPA2016D2RTJR | ACTIVE | -40 to 85 | 1.30 | 1ku | QFN (RTJ) | 20 | View | 3000 | LARGE T&R | Purchase Samples |
| TPA2016D2RTJT | ACTIVE | -40 to 85 | 1.45 | 1ku | QFN (RTJ) | 20 | View | 250 | SMALL T&R | Purchase Samples |
| TPA2016D2YZHR | ACTIVE | -40 to 85 | 1.30 | 1ku | DSBGA (YZH) | 16 | 3000 | LARGE T&R | ||
| TPA2016D2YZHT | ACTIVE | -40 to 85 | 1.45 | 1ku | DSBGA (YZH) | 16 | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:20 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTPA2016D2RTJR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTPA2016D2RTJT | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTPA2016D2YZHR | |||
| Americas | Newark | >1k | |
| Asia | Farnell Asia | >1k | |
| WPI | >1k | ||
| Worldwide | DigiKey | 169 | |
| TI Lead Time*: 14 WeeksTPA2016D2YZHT | |||
| Americas | Avnet | 230 | |
| Asia | Farnell Asia | 190 | |
| WPI | 129 | ||
| Europe | Arrow Southern Europe | 250 | |
| Farnell | 178 | ||
| Worldwide | DigiKey | 224 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPA2016D2RTJR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| TPA2016D2RTJT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| TPA2016D2YZHR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | |
| TPA2016D2YZHT | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPA2016D2 
View Application Notes for Analog-Input Class-D Speaker Amplifiers
View More Literature for Analog-Input Class-D Speaker Amplifiers
| Name | Part # | Company | Tool / Software Type |
| TPA2016D2 Evaluation Module (EVM) | TPA2016D2EVM | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPA2018D1 | 3-W Mono Class-D Audio Amplifier with SmartGain™ AGC/DRC | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPA2012D2 | 2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPA2017D2 | 2.8-W/Ch Stereo Class-D Audio Amplifier with Easy SmartGainTM AGC/DRC (TPA2017) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPA2010D1 | 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPA6140A2 | 25-mW Class-G DirectPath Stereo Headphone Amplifier with I2C Volume Control (TPA6140) | AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS | TI customers also evaluated this product. |
| DRV603 | 3-Vrms DirectPath Pop-Free Variable Input Gain Line Driver with Diff Inputs | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| UCC28051 | PFC Controller for low to medium power applications requiring compliance with IEC 1000-3-2 | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| BQ27510-G1 | System-Side Impedance-Track Fuel Gauge With Direct Battery Connection | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| PCA9306 | Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator | I2C (SL)-I2C SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| TPS61040 | 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS40055 | Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS73633 | Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number