|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TPA2050D4 features a stereo Class-D poweramplifier along with a stereo DirectPath headphone amplifier. The TPA2050D4 has two stereo single-ended (SE) inputs that can be configured as one stereo differential input. Both input channels have a 32-step volume control and the DirectPath headphone amplifier has a 4-level gain control for coarse volume adjustment. All amplifiers have output short-circuit and thermal-overload protection. The Class-D amplifiers deliver 1.25 W into 8 Ω at 1% THD from a 5.0 V supply, and 700 mW from 3.6 V. The DirectPath headphone amplifier features an output voltage limiter to reduce the maximum output power to one of seven possible limits. The voltage limiter is programmed through the I2C interface. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TPA2050D4YZKR | ACTIVE | -40 to 85 | 1.25 | 1ku | DSBGA (YZK) | 25 | 3000 | LARGE T&R | |
| TPA2050D4YZKT | ACTIVE | -40 to 85 | 1.40 | 1ku | DSBGA (YZK) | 25 | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:21 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPA2050D4YZKR | |||
| Americas | Newark | >1k | |
| Asia | Farnell Asia | 20 | |
| Europe | Farnell | 20 | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 14 WeeksTPA2050D4YZKT | |||
| Americas | Arrow | 250 | |
| Avnet | 250 | ||
| Asia | Farnell Asia | 250 | |
| WPI | 135 | ||
| Europe | Avnet-SILICA | 250 | |
| EBV Elektronik | 125 | ||
| Farnell | 250 | ||
| Spoerle | 250 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 250 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPA2050D4YZKR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| TPA2050D4YZKT | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPA2050D4 
| Name | Part # | Company | Tool / Software Type |
| TPA2050D4 Evaluation Module (EVM) | TPA2050D4EVM | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Part # | Name | Product Family | Comments |
| TPA2012D2 | 2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012) | DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | Stereo Class-D Amplifier Only |
| TPA6130A2 | 138-mW DirectPath™ Stereo Headphone Amplifier with I2C Volume Control (TPA6130) | AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS | Stereo DirectPath Headphone Amplifier with I2C Volume Control Only |
| TPA6132A2 | 25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132) | AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS | Stereo DirectPath Headphone Amplifier Only |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TPA2051D3 | 2.9-W 3-Input Audio Subsystem with SmartGain™ Mono Class-D and DirectPath Headphone Amplifier | AUDIO SUBSYSTEMS-ANALOG-INPUT | TI customers also evaluated this product. |
| TPA2054D4 | 2.4 W/Ch 3-Input Audio Subsystem with Stereo Class-D and DirectPath™ Headphone Amplifier | AUDIO SUBSYSTEMS-ANALOG-INPUT | TI customers also evaluated this product. |
| SN74LVC2G17 | Dual Schmitt-Trigger Buffer | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC2T45 | Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS73630 | Single Output LDO, 400mA, Fixed(3.0V), Cap free, Low Noise, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| REG710-5 | 30-mA Switched-Cap DC-DC Converter with fixed 5-V Output | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-BUCK-BOOST CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| LMV821 | Single Low-Voltage Operational Amplifers with Rail-To-Rail Outputs | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TMP431 | +/-1°C Remote and Local Temperature Sensor with Beta, N-Factor and Series-R Correction | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| SN74CBT3125C | Quadruple FET Bus Switch with -2 V Undershoot-Protection | SIGNAL SWITCHES-DIGITAL BUS SWITCHES | TI customers also evaluated this product. |
| SN74LVC1GU04 | Single Inverter Gate | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPS73601 | Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN74LVC14A | Hex Schmitt-Trigger Inverter | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number