TPA2051D3 Status: ACTIVE

2.9-W 3-Input Audio Subsystem with SmartGain™ Mono Class-D and DirectPath Headphone Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • TPA2010D1 - Mono Class-D Amplifier Only
  • TPA6130A2 - Stereo DirectPath Headphone Amplifier with I2C Volume Control Only
  • TPA6132A2 - Stereo DirectPath Headphone Amplifier Only
 TPA2050D4 TPA2051D3TPA2054D4 
Speaker ChannelsStereo  Mono  Stereo  
Speaker Output Power/Ch(W)1.4  2.9  2.4  
Speaker Min Load(Ohms)8  4  4  
Speaker PSRR(dB)77.7  75  77.7  
Headphone ChannelsStereo  Stereo  Stereo  
Headphone Output Power/Ch(mW)145  25  145  
Headphone Min Load(Ohms)16  16  16  
Headphone PSRR(dB)78.5  80  78.5  
No. of Inputs2 SE Stereo or 1 Diff Stereo  1 Dif-mono; 2 SE stereo  2 SE Stereo, 1 Diff Mono  
Supply(V)2.5 - 5.5  2.5 - 5.5  2.5 - 5.5  
Iq per channel(Typ)(mA)15.8  3.5  15.8  
ISD(uA)0.15  0.20  0.15  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package25DSBGA  25DSBGA  25DSBGA  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPA2054D4: 2.4 W/Ch 3-Input Audio Subsystem with Stereo Class-D and DirectPath&#153 Headphone Amplifier
  • TPA2050D4: 1.4-W/Ch 2-Input Audio Subsystem with Stereo Class-D and DirectPath&#153 Headphone Amplifier
  • TPA2018D1: 3-W Mono Class-D Audio Amplifier with SmartGain&#153 AGC/DRC
  • TPA2010D1: 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010)
  • TPS2051B: Single, Current-Limited, Power-Distribution Switch

Product Information

Features

  • Mono Class-D Amp: 730 mW into 8 from 3.6 V Supply (1% THD)
  • Class-D Bypass Switches
  • DirectPath Stereo Headphone Amplifier
    • No Output Capacitors Required
  • SpeakerGuard Automatic Gain Control (AGC)
  • One Differential Mono and Two Stereo Single-Ended Inputs
  • 3:1 Input MUX with Mode Control
  • 32-Step Volume Control for Both Input Channels
  • Independent Volume Controls for All Inputs
  • Independent Shutdown for Headphone and Class-D Amplifiers
  • I2C Interface
  • Short-Circuit and Thermal-Overload Protection
  • Operates from 2.5 V to 5.5 V
  • 25-Ball 2,16 mm × 2,11 mm, 0,4 mm pitch WCSP
  • APPLICATIONS
    • Smart Phones / Cellular Phones
    • Portable Media Players
    • Portable Gaming
    • Multimedia Platforms

Description

The TPA2051D3 is an audio subsystem with a mono Class-D power amplifier, a stereo DirectPath headphone amplifier, and bypass switches. The DirectPath headphone amplifier eliminates the need for external dc-blocking output capacitors. The built-in charge pump creates a negative supply voltage for the headphone amplifier, allowing a 0 V dc bias at the output. The DirectPath headphone amplifier drives 25 mW into 16 speakers from a 4.2 V supply.

The subsystem includes three inputs: A differential mono input and two stereo single-ended (SE) inputs. The stereo inputs are also configurable as differential mono inputs. Each input channel has an independent volume control. Seven operating modes provide input-to-output combinations and shutdown control.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPA2051D3YFFRACTIVE-40 to 850.75 | 1kuDSBGA (YFF) | 25 3000 | LARGE T&R
TPA2051D3YFFTACTIVE-40 to 850.85 | 1kuDSBGA (YFF) | 25 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:20 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPA2051D3YFFR
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTPA2051D3YFFT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA2051D3YFFR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMView 
TPA2051D3YFFT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA2051D3 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPA2051D3YFF Evaluation ModuleTPA2051D3YFFEVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TPA2010D1   2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   Mono Class-D Amplifier Only  
TPA6130A2   138-mW DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6130)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   Stereo DirectPath Headphone Amplifier with I2C Volume Control Only  
TPA6132A2   25-mW DirectPath&#153 Stereo Headphone Amplifier with Pop Suppression (TPA6132)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   Stereo DirectPath Headphone Amplifier Only  
BQ77PL900   5-10 cell Li-ion Battery protection & AFE   BATTERY MANAGEMENT - LITHIUM ION PROTECTION   5-10 cell Li-ion Battery protection & AFE    
DRV134   Audio Balanced Line Drivers   AUDIO AMPLIFIERS - LINE DRIVERS / RECEIVERS   Audio Balanced Line Drivers    
MSP430F2001   16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator   MSP430™16-BIT ULTRA-LOW POWER MCUS - 2XX 16MHZ SERIES   16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator    
PCA9306   Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator   I2C (SL) - I2C SPECIAL FUNCTIONS   Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator    
SN74AVC1T45   Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs   VOLTAGE LEVEL TRANSLATION - DUAL SUPPLY TRANSLATORS   Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs    
TPA2012D2   2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012)    
TPA2016D2   2.8-W/Ch Stereo Class-D Audio Amplifier with SmartGainTM AGC/DRC (TPA2016)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   1.7-W/Ch Stereo Class-D Audio Amplifier with SmartGainTM AGC/DRC (TPA2016)    
Customers Who Evaluated This Product Also Evaluated...
TPA2054D4 2.4 W/Ch 3-Input Audio Subsystem with Stereo Class-D and DirectPath&#153 Headphone Amplifier AUDIO SUBSYSTEMS-ANALOG-INPUT TI customers also evaluated this product.
TPA2050D4 1.4-W/Ch 2-Input Audio Subsystem with Stereo Class-D and DirectPath&#153 Headphone Amplifier AUDIO SUBSYSTEMS-ANALOG-INPUT TI customers also evaluated this product.
TPA2018D1 3-W Mono Class-D Audio Amplifier with SmartGain™ AGC/DRC DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2010D1 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2041B Single-Channel Current-Limited Power Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here