TPA2054D4 Status: ACTIVE

2.4 W/Ch 3-Input Audio Subsystem with Stereo Class-D and DirectPath™ Headphone Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • TPA2012D2 - Stereo Class-D Amplifier Only
  • TPA6130A2 - Stereo DirectPath Headphone Amplifier with I2C Volume Control Only
  • TPA6132A2 - Stereo DirectPath Headphone Amplifier Only
 TPA2050D4 TPA2051D3 TPA2054D4
Speaker ChannelsStereo  Mono  Stereo  
Speaker Output Power/Ch(W)1.4  2.9  2.4  
Speaker Min Load(Ohms)8  4  4  
Speaker PSRR(dB)77.7  75  77.7  
Headphone ChannelsStereo  Stereo  Stereo  
Headphone Output Power/Ch(mW)145  25  145  
Headphone Min Load(Ohms)16  16  16  
Headphone PSRR(dB)78.5  80  78.5  
No. of Inputs2 SE Stereo or 1 Diff Stereo  1 Dif-mono; 2 SE stereo  2 SE Stereo, 1 Diff Mono  
Supply(V)2.5 - 5.5  2.5 - 5.5  2.5 - 5.5  
Iq per channel(Typ)(mA)15.8  3.5  15.8  
ISD(uA)0.15  0.20  0.15  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package25DSBGA  25DSBGA  25DSBGA  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPA2051D3: 2.9-W 3-Input Audio Subsystem with SmartGain&#153 Mono Class-D and DirectPath&#1 Headphone Amplifier
  • TPA2050D4: 1.4-W/Ch 2-Input Audio Subsystem with Stereo Class-D and DirectPath&#153 Headphone Amplifier
  • TPA6040A4: 2-W Stereo Audio Power Amplifier with DirectPath(TM) Headphone and Regulator
  • TPA6130A2: 138-mW DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6130)
  • TPA2012D2: 2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012)
  • TLE2144-EP: Enhanced Product Excaliber Low-Noise High-Speed Precision Quad Operational Amplifier

Product Information

Features

  • Stereo Class-D Amp:
    • 1.4 W into 8 from 5.0 V (10% THD + N)
    • 1.25 W into 8 from 5.0 V (1% THD + N)
  • DirectPath™ Stereo Headphone Amplifier
    • No Output Capacitors Required
  • Independent Gain Select for Headphone Amplifier
  • Eight Programmable Maximum Headphone Voltage Limits
  • Two Single-Ended or One Differential Stereo Input
  • 3:1 Input MUX with Mode Control
  • 32-Step Volume Control for Both Input Channels
  • Independent Shutdown for Headphone and Class-D Amplifiers
  • Short-Circuit and Thermal-Overload Protection
  • ±8 kV HBM ESD Protection on Headphone Outputs
  • I2C™ Interface
  • 25-Ball 2,61 mm × 2,61 mm WCSP
  • APPLICATIONS
    • Smart Phones / Cellular Phones
    • Laptop Computers
    • Portable Gaming
    • Portable Media Players

View All Features in Datasheet

Description

The TPA2054D4 features a stereo Class-D power amplifier along with a stereo DirectPath™ headphone amplifier. The TPA2054D4 has a mono differential input and two stereo single-ended (SE) inputs that can be configured as one stereo differential input. Both input channels have a 32-step volume control and the DirectPath headphone amplifier has a 4-level gain control for coarse volume adjustment. All amplifiers have output short-circuit and thermal- overload protection.

The Class-D amplifiers deliver 1.25 W into 8 at 1% THD from a 5.0 V supply, and 700 mW from 3.6 V. The DirectPath headphone amplifier features an output voltage limiter to reduce the maximum output power to one of seven possible limits. The voltage limiter is programmed through the I2C interface.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPA2054D4YZKRACTIVE-40 to 851.30 | 1kuDSBGA (YZK) | 25 3000 | LARGE T&R
TPA2054D4YZKTACTIVE-40 to 851.45 | 1kuDSBGA (YZK) | 25 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:20 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPA2054D4YZKR
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTPA2054D4YZKT
AmericasNewark 250
AsiaWPI 200
WorldwideDigiKey 500
Mouser Electronics 250
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA2054D4YZKR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMView 
TPA2054D4YZKT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA2054D4 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPA2054D4YZKEVM Evaluation ModuleTPA2054D4YZKEVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TPA2012D2   2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   Stereo Class-D Amplifier Only  
TPA6130A2   138-mW DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6130)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   Stereo DirectPath Headphone Amplifier with I2C Volume Control Only  
TPA6132A2   25-mW DirectPath&#153 Stereo Headphone Amplifier with Pop Suppression (TPA6132)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   Stereo DirectPath Headphone Amplifier Only  
DRV134   Audio Balanced Line Drivers   AUDIO AMPLIFIERS - LINE DRIVERS / RECEIVERS      
SN74AVC1T45   Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs   VOLTAGE LEVEL TRANSLATION - DUAL SUPPLY TRANSLATORS      
BQ77PL900   5-10 cell Li-ion Battery protection & AFE   BATTERY MANAGEMENT - LITHIUM ION PROTECTION      
MSP430F2001   16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator   MSP430™16-BIT ULTRA-LOW POWER MCUS - 2XX 16MHZ SERIES      
TPA2016D2   2.8-W/Ch Stereo Class-D Audio Amplifier with SmartGainTM AGC/DRC (TPA2016)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS      
TPA2012D2   2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS      
PCA9306   Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator   I2C (SL) - I2C SPECIAL FUNCTIONS      
Customers Who Evaluated This Product Also Evaluated...
TPA2051D3 2.9-W 3-Input Audio Subsystem with SmartGain&#153 Mono Class-D and DirectPath&#1 Headphone Amplifier AUDIO SUBSYSTEMS-ANALOG-INPUT TI customers also evaluated this product.
TPA2050D4 1.4-W/Ch 2-Input Audio Subsystem with Stereo Class-D and DirectPath&#153 Headphone Amplifier AUDIO SUBSYSTEMS-ANALOG-INPUT TI customers also evaluated this product.
TPA6040A4 2-W Stereo Audio Power Amplifier with DirectPath(TM) Headphone and Regulator AUDIO SUBSYSTEMS-ANALOG-INPUT TI customers also evaluated this product.
TPA6130A2 138-mW DirectPath™ Stereo Headphone Amplifier with I2C Volume Control (TPA6130) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA2012D2 2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TLE2144-EP Enhanced Product Excaliber Low-Noise High-Speed Precision Quad Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here