|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPA3001D1 (sometimes referred to as TPA3001) is a 20-W monaural bridge-tied load (BTL) class-D audio power amplifier (class-D amp) with high efficiency, eliminating the need for heat sinks. The TPA3001D1 can drive 4-Ω or 8-Ω speakers with only a ferrite bead filter required to reduce EMI. The gain of the amplifier is controlled by two input terminals, GAIN1 and GAIN0. This allows the amplifier to be configured for a gain of 12, 18, 23.6, or 36 dB. The differential input stage provides high common-mode rejection and improved power-supply rejection. The amplifier also includes depop circuitry to reduce the amount of pop at power-up and when cycling SHUTDOWN. The TPA3001D1 (TPA3001) is available in the 24-pin thermally enhanced TSSOP package (PWP), which eliminates the need for an external heat sink. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPA3001D1PWP | ACTIVE | -40 to 85 | 3.00 | 1ku | HTSSOP (PWP) | 24 | View | 60 | TUBE | Purchase Samples | |
| TPA3001D1PWPG4 | ACTIVE | -40 to 85 | 3.00 | 1ku | HTSSOP (PWP) | 24 | View | 60 | TUBE | Purchase Samples | |
| TPA3001D1PWPR | ACTIVE | -40 to 85 | 2.70 | 1ku | HTSSOP (PWP) | 24 | View | 2000 | LARGE T&R | ||
| TPA3001D1PWPRG4 | ACTIVE | -40 to 85 | 2.70 | 1ku | HTSSOP (PWP) | 24 | View | 2000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TPA3001D1PWP | As of 8:54 AM GMT, 03 Jul 2009 | As of 8:54 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | 675 | |||
| Avnet | 110 | |||||
| DigiKey | Available | |||||
| Newark | 320 | |||||
| Rochester Electronics | 60 | |||||
| Europe | Arrow Southern Europe | 180 | ||||
| Avnet-SILICA | >1k | |||||
| Spoerle | 120 | |||||
| TPA3001D1PWPG4 | As of 8:54 AM GMT, 03 Jul 2009 | As of 8:54 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| Europe | EBV Elektronik | >1k | ||||
| Farnell | 145 | |||||
| TPA3001D1PWPR | As of 8:54 AM GMT, 03 Jul 2009 | As of 8:54 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 10 Weeks | Americas | Arrow | >1k | |||
| DigiKey | >1k | |||||
| Mouser Electronics | >1k | |||||
| Newark | >1k | |||||
| Rochester Electronics | >1k | |||||
| Asia | WPI | >1k | ||||
| TPA3001D1PWPRG4 | As of 8:54 AM GMT, 03 Jul 2009 | As of 8:54 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 10 Weeks | Americas | DigiKey | Available | |||
| Rochester Electronics | >1k | |||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPA3001D1PWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPA3001D1PWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPA3001D1PWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPA3001D1PWPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPA3001D1 
View Application Notes for Analog-Input Class-D Speaker Amplifiers
View More Literature for Analog-Input Class-D Speaker Amplifiers
| Name | Part # | Company | Tool / Software Type |
| TPA3001D1 Evaluation Module (EVM) | TPA3001D1EVM | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPA3106D1 | 40-W Mono Class-D Audio Power Amplifier (TPA3106) | TI customers also evaluated this product. | |
| TPA3007D1 | 6.5-W Mono Class-D Audio Power Amplifier (TPA3007) | TI customers also evaluated this product. | |
| TAS5414A | 4-Channel Automotive Digital Amplifiers | TI customers also evaluated this product. | |
| TPA3123D2 | 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123) | TI customers also evaluated this product. | |
| TPA3100D2 | 20-W Stereo Class-D Audio Power Amplifier (TPA3100) | TI customers also evaluated this product. | |
| TAS5424A | 4-Channel Automotive Digital Amplifier | TI customers also evaluated this product. | |
| TAS5422 | Stereo Automotive Digital Amplifier | TI customers also evaluated this product. | |
| TSC2046 | 4-Wire Touch Screen Controller with low voltage digital I/O | TOUCH SCREEN CONTROLLERS-TOUCH SCREEN CONTROLLERS ONLY | TI customers also evaluated this product. |
| ULN2003A | High-Voltage, High-Current Darlington Transistor Arrays | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| SN74AHC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| TPS23750 | IEEE 802.3af PD Controller with Integrated DC/DC | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS51120 | Dual Current Mode, Synch Step-Down Controller With 100-mA Standby Reg For Notebook System Power | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| SN74LVC07A | Hex Buffer/Driver With Open-Drain Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTERS AND CODECS-AUDIO CODEC | TI customers also evaluated this product. |
| TPS54286 | Dual 2A Non-Synchronous Step Down SWIFT™ Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| THS7314 | 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain | VIDEO FUNCTIONS-INTEGRATED FILTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number