TPA3005D2 Status: ACTIVE

6-W Stereo Class-D Audio Power Amplifier (TPA3005)


      
         
Alert me about changes<br/>to this product

See Also

  • TPA3113D2 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  The TPA3112D2 has superior performance and supports filter-free operation and SpeakerGuar(TM)

Datasheet

Download - PDF Icon

 TPA3005D2
Speaker ChannelsStereo  
Headphone ChannelsNone  
Output Power(W)6  
Load(Min)(ohms)8  
Supply(V)8.5 - 18  
Half Power THD + N @ 1 kHz (%)(kHz)0.1  
Iq per channel(Typ)(mA)11  
ISD(uA)1.6  
PSRR(dB)80  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package48HTQFP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPA3113D2: 6-W Stereo Class-D Audio Power Amplifier with SpeakerGuard&#153 (TPA3113)
  • TPA3007D1: 6.5-W Mono Class-D Audio Power Amplifier (TPA3007)
  • TPA3101D2: 10-W Stereo Class-D Audio Power Amplifier (TPA3101)
  • PCM1808: 99dB SNR Stereo ADC with Single-Ended Inputs
  • SN74LVC2G74: Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset
  • TPS51315: 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode

More Related Products

Product Information

Features

  • 6-W/Ch Into an 8- Load From a 12-V Supply
  • Up to 92% Efficient, Class-D Operation Eliminates Need For Heatsinks
  • 8.5 V to 18 V Single-Supply Operation
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs Minimizes Common-Mode Noise
  • Space-Saving, Thermally-Enhanced PowerPAD™ Packaging
  • Thermal Protection and Short Circuit
  • Pinout Similar to TPA3002D2, TPA3003D2, and TPA3004D2
  • APPLICATIONS
    • LCD Monitors and TVs
    • All-In-One PCs

PowerPAD is a trademark of Texas Instruments.

Description

The TPA3005D2 is a 6-W (per channel) efficient, Class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3005D2 can drive stereo speakers as low as 8 . The high efficiency of the TPA3005D2 eliminates the need for external heatsinks when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 15.3, 21.2, 27.2, and 31.8 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts. Thermal protection ensures the maximum junction temperature is not exceeded.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPA3005D2PHPACTIVE-40 to 853.25 | 1kuHTQFP (PHP) | 48 View 250 | JEDEC TRAY (5+1) Download CAD Format for this SymbolPurchase Samples
TPA3005D2PHPG4ACTIVE-40 to 853.25 | 1kuHTQFP (PHP) | 48 View 250 | JEDEC TRAY (5+1) Download CAD Format for this SymbolPurchase Samples
TPA3005D2PHPRACTIVE-40 to 852.95 | 1kuHTQFP (PHP) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol
TPA3005D2PHPRG4ACTIVE-40 to 852.95 | 1kuHTQFP (PHP) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:19 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPA3005D2PHP
AmericasAvnet 319
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPA3005D2PHPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPA3005D2PHPR
AmericasRochester Electronics >1k
AsiaWPI 113
WorldwideDigiKey 984
TI Lead Time*: 20 WeeksTPA3005D2PHPRG4
AmericasRochester Electronics 106
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA3005D2PHP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TPA3005D2PHPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TPA3005D2PHPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TPA3005D2PHPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA3005D2 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPA3005D2 Evaluation Module (EVM)TPA3005D2EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TPA3113D2   6-W Stereo Class-D Audio Power Amplifier with SpeakerGuard&#153 (TPA3113)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  The TPA3112D2 has superior performance and supports filter-free operation and SpeakerGuar(TM)  
Customers Who Evaluated This Product Also Evaluated...
TPA3113D2 6-W Stereo Class-D Audio Power Amplifier with SpeakerGuard&#153 (TPA3113) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3007D1 6.5-W Mono Class-D Audio Power Amplifier (TPA3007) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3101D2 10-W Stereo Class-D Audio Power Amplifier (TPA3101) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3008D2 10-W Stereo Class-D Audio Power Amplifier (TPA3008) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2010D1 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
PCM1808 99dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
TPS51315 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TSC2006 Nano-Power Touch Screen Controller with SPI Serial Interface TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
BQ24030 Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
SN74LV00A Quadruple 2-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
SN74LVC2G14 Dual Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here