TPA3007D1 Status: ACTIVE

6.5-W Mono Class-D Audio Power Amplifier (TPA3007)


      
         
Alert me about changes<br/>to this product

See Also

  • TPA3111D1 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  The TPA3111D1 has superior performance and supports filter-free operation and SpeakerGuard(TM)

Datasheet

Download - PDF Icon

 TPA3001D1 TPA3007D1
Speaker ChannelsMono  Mono  
Headphone ChannelsNone  None  
Output Power(W)20  6.5  
Load(Min)(ohms)4  7  
Supply(V)8 - 18  8 - 18  
Half Power THD + N @ 1 kHz (%)(kHz)0.06  0.3  
Iq per channel(Typ)(mA)8  8  
ISD(uA)1  1  
PSRR(dB)73  73  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Pin/Package24HTSSOP  24TSSOP  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPA3111D1: 10-W Mono Class-D Audio Power Amplifier with SpeakerGuard&#153; (TPA3111)
  • TPA3001D1: 20-W Mono Class-D Audio Power Amplifier (TPA3001)
  • TPA3112D1: 25-W Filter-Free Mono Class-D Audio Amplifier with SpeakerGuard&#153; (TPA3112)

More Related Products

Product Information

Features

  • 6.5 W Into 8- toVCC, Short to GND, Short Between Outputs)
  • Third-Generation Modulation Technique:
    • Replaces Large LC Filter With Small, Low-Cost Ferrite Bead Filter in Most Applications
    • Improved Efficiency
    • Improved SNR
  • Low Supply Current... mA Typ at 12 V
  • Shutdown Control... < 1µA Typ
  • APPLICATIONS
    • LCD Monitors/TVs
    • Desktop Replacement Notebook PCs
    • Hands-Free Car Kits
    • Powered Speakers

Description

The TPA3007D1 is a 6.5-W mono bridge-tied load (BTL) class-Daudio power amplifier with high efficiency, eliminating the need for heat sinks. The TPA3007D1 can drive 8- speakers with only a ferrite bead filter required to reduce EMI.

The gain of the amplifier is controlled by two input terminals, GAIN1 and GAIN0. This allows the amplifier to be configured for a gain of 12, 18, 23.6, and 36 dB. The differential input stage provides high common mode rejection and improved power supply rejection.

The amplifier also includes "de-pop" circuitry to reduce the amount of pop at power-up and when cycling SHUTDOWN.

The TPA3007D1 is available in the 24-pin TSSOP package (PW) and does not require an external heat sink.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPA3007D1PWACTIVE-40 to 852.15 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPA3007D1PWG4ACTIVE-40 to 852.15 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPA3007D1PWRACTIVE-40 to 851.95 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPA3007D1PWRG4ACTIVE-40 to 851.95 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:20 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPA3007D1PW
AsiaWPI 79
TI Lead Time*: 20 WeeksTPA3007D1PWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPA3007D1PWR
AsiaWintech >1k
TI Lead Time*: 20 WeeksTPA3007D1PWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA3007D1PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA3007D1PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA3007D1PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA3007D1PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA3007D1 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPA3007D1 Evaluation Module (EVM)TPA3007D1EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TPA3111D1   10-W Mono Class-D Audio Power Amplifier with SpeakerGuard&#153; (TPA3111)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  The TPA3111D1 has superior performance and supports filter-free operation and SpeakerGuard(TM)  
Customers Who Evaluated This Product Also Evaluated...
TPA3111D1 10-W Mono Class-D Audio Power Amplifier with SpeakerGuard&#153; (TPA3111) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3001D1 20-W Mono Class-D Audio Power Amplifier (TPA3001) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3112D1 25-W Filter-Free Mono Class-D Audio Amplifier with SpeakerGuard&#153; (TPA3112) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3106D1 40-W Mono Class-D Audio Power Amplifier (TPA3106) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3113D2 6-W Stereo Class-D Audio Power Amplifier with SpeakerGuard&#153 (TPA3113) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA2018D1 3-W Mono Class-D Audio Amplifier with SmartGain&#153 AGC/DRC DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3110D2 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard&#153 (TPA3110) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here