TPA3111D1 Status: ACTIVE

10-W Mono Class-D Audio Power Amplifier with SpeakerGuard™ (TPA3111)


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPA3111D1TPA3112D1 
Speaker ChannelsMono  Mono  
Headphone ChannelsNone  None  
Output Power(W)10  25  
Load(Min)(ohms)4  4  
Supply(V)8 - 26  8 - 26  
Half Power THD + N @ 1 kHz (%)(kHz)0.07  0.07  
Iq per channel(Typ)(mA)10  10  
ISD(uA)200  200  
PSRR(dB)70  70  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Pin/Package28HTSSOP  28HTSSOP  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPA3112D1: 25-W Filter-Free Mono Class-D Audio Amplifier with SpeakerGuard&#153; (TPA3112)
  • TPA3110D2: 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard&#153 (TPA3110)
  • TPA3113D2: 6-W Stereo Class-D Audio Power Amplifier with SpeakerGuard&#153 (TPA3113)
  • TPA1517: Stereo, Medium Power, Class-AB Audio Amplifier
  • TPS40200: Wide Input Non-Synchronous Buck DC/DC Controller
  • ULN2803A: Darlington Transistor Array

More Related Products

Product Information

Features

  • 10-W into an 8- Load at 10% THD+N From a 12-V Supply
  • 7-W into an 4- Load at 10% THD+N From a 8-V Supply
  • 94% Efficient Class-D Operation into 8- Load Eliminates Need for Heat Sinks
  • Wide Supply Voltage Range Allows Operation from 8 to 26 V
  • Filter-Free Operation
  • SpeakerGuard Speaker Protection Includes Adjustable Power Limiter plus DC Protection
  • Flow Through Pin Out Facilitates Easy Board Layout
  • Robust Pin-to-Pin Short Circuit Protection and Thermal Protection with Auto-Recovery Option
  • Excellent THD+N/ Pop Free Performance
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs
  • APPLICATIONS
    • Televisions
    • Monitor/Laptop
    • Consumer Audio Equipment

SpeakerGuard is a trademark of Texas Instruments.

Description

The TPA3111D1 is a 10-W efficient, Class-D audio power amplifier for driving a bridge tied speaker. Advanced EMI Suppresion Technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard™ speaker protection system includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a "virtual" voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.

The TPA3111D1 can drive a mono speaker as low as 4.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPA3111D1PWPACTIVE-40 to 850.99 | 1kuHTSSOP (PWP) | 28 View 50 | TUBEPurchase Samples
TPA3111D1PWPRACTIVE-40 to 850.90 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:20 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPA3111D1PWP
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPA3111D1PWPR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA3111D1PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TPA3111D1PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA3111D1 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPA3111D1 Evaluation ModuleTPA3111D1EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
TPA3123D2   25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   Analog Input Audio Amplifier (SE Output)  
TAS5709   20-W Stereo I2S Audio Amplifier with Speaker EQ and 2-Band DRC   DIGITAL AMPLIFIER SOLUTIONS - DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM)   I2S Digital Input Audio Amplifier (Open-Loop)  
TAS5710   20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ and 2-Band DRC   DIGITAL AMPLIFIER SOLUTIONS - DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM)   I2S Digital Input Audio Amplifier (Closed-Loop)  
TPA6132A2   25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   DirectPath(TM) Stereo Headphone Amplifier    
TPA6111A2   150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   Stereo Headphone Amplifier    
DRV603   3-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs   AUDIO AMPLIFIERS - LINE DRIVERS / RECEIVERS   3V RMS Line Driver    
Customers Who Evaluated This Product Also Evaluated...
TPA3112D1 25-W Filter-Free Mono Class-D Audio Amplifier with SpeakerGuard&#153; (TPA3112) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3110D2 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard&#153 (TPA3110) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3113D2 6-W Stereo Class-D Audio Power Amplifier with SpeakerGuard&#153 (TPA3113) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3001D1 20-W Mono Class-D Audio Power Amplifier (TPA3001) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3007D1 6.5-W Mono Class-D Audio Power Amplifier (TPA3007) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3106D1 40-W Mono Class-D Audio Power Amplifier (TPA3106) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3123D2 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3125D2 10-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3125) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3121D2 15-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3121) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3101D2 10-W Stereo Class-D Audio Power Amplifier (TPA3101) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA1517 Stereo, Medium Power, Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
ULN2803A Darlington Transistor Array OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
TPS51610 Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74AVC16T245 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS2052B Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
SN74AVC4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TSC2007 Nano-Power Touch Screen Controller with I2C Serial Interface TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TXS0102 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here