TPA3121D2 Status: ACTIVE

15-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3121)


      
         
Alert me about changes<br/>to this product

See Also

  • TPA3124D2 - The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.  Faster Mute Time (30us)

View all related products


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPA3121D2TPA3122D2 TPA3123D2 TPA3124D2 TPA3125D2 
Speaker ChannelsStereo  Stereo  Stereo  Stereo  Stereo  
Headphone ChannelsNone  None  None  None  None  
Output Power(W)15  15  25  15  10  
Load(Min)(ohms)4  4  4  4  4  
Supply(V)10 - 26  10 - 30  10 - 30  10 - 26  10 - 26  
Half Power THD + N @ 1 kHz (%)(kHz)0.08  0.15  0.08  0.08  0.15  
Iq per channel(Typ)(mA)16  30  30  16  16  
ISD(uA)390  390  390  390  390  
PSRR(dB)60  60  60  60  60  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package24HTSSOP  20PDIP  24HTSSOP  24HTSSOP  20PDIP  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPA3123D2: 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123)
  • TPA3124D2: 15-W Stereo Class-D Audio Power Amplifier with SE Ouutpus and Fast Mute Time (TPA3124)
  • TPA3122D2: 15-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3122)
  • SN74LVC1G14: Single Schmitt-Trigger Inverter
  • TPS73001: Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise
  • TPS2051B: Single, Current-Limited, Power-Distribution Switch

More Related Products

Product Information

Features

  • 10-W/Ch Stereo Into an 8- Load From a 24-V Supply
  • 15-W/Ch Stereo Into a 4- Load from a 22-V Supply
  • 30-W/Ch Mono Into an 8- Load from a 22-V Supply
  • Operates From 10 V to 26 V
  • Can Run From +24 V LCD Backlight Supply
  • Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Four Selectable, Fixed-Gain Settings
  • Internal Oscillator to Set Class D Frequency (No External Components Required)
  • Single-Ended Analog Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery
  • Space-Saving Surface Mount 24-Pin TSSOP Package
  • Advanced Power-Off Pop Reduction
  • APPLICATIONS
    • Flat Panel Display TVs
    • DLP TVs
    • CRT TVs
    • Powered Speakers

DLP Is a trademark of Texas Instruments.
System Two, Audio Precision are trademarks of Audio Precision, Inc.

Description

The TPA3121D2 is a 15-W (per channel), efficient, class-D audio power amplifier for driving stereo speakers in a single-ended configuration or a mono speaker in a bridge-tied-load configuration. The TPA3121D2 can drive stereo speakers as low as 4 . The efficiency of the TPA3121D2 eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, and 36 dB.

The patented start-up and shutdown sequences minimize pop noise in the speakers without additional circuitry.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPA3121D2PWPACTIVE-40 to 851.60 | 1kuHTSSOP (PWP) | 24 View 60 | TUBEPurchase Samples
TPA3121D2PWPG4ACTIVE-40 to 851.60 | 1kuHTSSOP (PWP) | 24 View 60 | TUBEPurchase Samples
TPA3121D2PWPRACTIVE-40 to 851.45 | 1kuHTSSOP (PWP) | 24 View 2000 | LARGE T&R
TPA3121D2PWPRG4ACTIVE-40 to 851.45 | 1kuHTSSOP (PWP) | 24 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:11 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPA3121D2PWP
AmericasArrow 60
EuropeArrow Southern Europe 120
TI Lead Time*: 20 WeeksTPA3121D2PWPG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPA3121D2PWPR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPA3121D2PWPRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA3121D2PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TPA3121D2PWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TPA3121D2PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TPA3121D2PWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA3121D2 Help

Datasheet

User Guides

Reference Designs

Description Part # Company
52 Watt Switch Mode Power Supply (SMPS) PMP1533 Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
TPA3121D2 Evaluation Module (EVM)TPA3121D2EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TPA3124D2   15-W Stereo Class-D Audio Power Amplifier with SE Ouutpus and Fast Mute Time (TPA3124)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.  Faster Mute Time (30us)  
TPA3100D2   20-W Stereo Class-D Audio Power Amplifier (TPA3100)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   Analog Input Audio Amplifier (BTL Output)  
TAS5709   20-W Stereo I2S Audio Amplifier with Speaker EQ and 2-Band DRC   DIGITAL AMPLIFIER SOLUTIONS - DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM)   I2S Digital Input Audio Amplifier (Open-Loop)  
TAS5710   20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ and 2-Band DRC   DIGITAL AMPLIFIER SOLUTIONS - DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM)   I2S Digital Input Audio Amplifier (Closed-Loop)  
TPA6132A2   25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   DirectPath(TM) Stereo Headphone Amplifier    
TPA6111A2   150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   Stereo Headphone Amplifier    
DRV603   3-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs   AUDIO AMPLIFIERS - LINE DRIVERS / RECEIVERS   3V RMS Line Driver    
Customers Who Evaluated This Product Also Evaluated...
TPA3123D2 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3124D2 15-W Stereo Class-D Audio Power Amplifier with SE Ouutpus and Fast Mute Time (TPA3124) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3122D2 15-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3122) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3100D2 20-W Stereo Class-D Audio Power Amplifier (TPA3100) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3125D2 10-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3125) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3106D1 40-W Mono Class-D Audio Power Amplifier (TPA3106) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3110D2 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard&#153 (TPA3110) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3101D2 10-W Stereo Class-D Audio Power Amplifier (TPA3101) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3001D1 20-W Mono Class-D Audio Power Amplifier (TPA3001) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS73001 Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
MSP430F2011 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
BQ24103A Standalone Synchronous Switch-mode Li-Ion Charger with 2A FET BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
NE5532 Dual Low-Noise High-Speed Audio Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
LMV358 Dual Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here