TPA3200D1 Status: NRND

20-W Mono Class-D Audio Power Amplifier with I2S Input (TPA3200)


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • TAS5707 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Datasheet

Download - PDF Icon

Product Information

Features

  • Digital Interface
    – 24-bit Resolution
    – Supports I2S and 16-Bit Word Right-Justified Digital Input Formats
    – Multiple Sampling Frequencies: 5 kHz – 200 kHz
    – 8x Oversampling Digital Filter
    – Soft Mute
  • Power Amplifier
    – 20-W into an 8- Load from an 18-V Supply
    – Efficient Operation Eliminates Need for Heat Sinks
    – Three Selectable, Fixed Gain Settings
    – Thermal and Short-Circuit Protection

PowerPAD is a trademark of Texas Instruments.

Description

The TPA3200D1 is a 20-W (per channel) efficient, digital audio power amplifier for driving a bridged-tied speaker. The TPA3200D1 can drive a speaker with an impedance as low as 4 . The high efficiency of the TPA3200D1 (85%) eliminates the need for an external heat sink.

The digital input accepts 16-24 bit data in I2S format or 16-bit word right-justified. A digital filter performs an 8x interpolation function. Other features include soft mute, a zero input detect output flag for power conscious designs, and power saving shutdown mode.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPA3200D1DCPNRND-40 to 854.10 | 1kuHTSSOP (DCP) | 44 View 40 | TUBE Download CAD Format for this SymbolNot Available
TPA3200D1DCPG4NRND-40 to 854.10 | 1kuHTSSOP (DCP) | 44 View 40 | TUBE Download CAD Format for this SymbolNot Available
TPA3200D1DCPRNRND-40 to 853.70 | 1kuHTSSOP (DCP) | 44 View 2000 | LARGE T&R Download CAD Format for this SymbolNot Available
TPA3200D1DCPRG4NRND-40 to 853.70 | 1kuHTSSOP (DCP) | 44 View 2000 | LARGE T&R Download CAD Format for this SymbolNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:20 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPA3200D1DCP
AmericasAvnet 55
Newark 110
Rochester Electronics 225
AsiaFarnell Asia 10
EuropeArrow Northern Europe >1k
Farnell 10
WorldwideDigiKey 19
Mouser Electronics 120
TI Lead Time*: 20 WeeksTPA3200D1DCPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPA3200D1DCPR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPA3200D1DCPRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA3200D1DCP  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPA3200D1DCPG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPA3200D1DCPR  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPA3200D1DCPRG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA3200D1 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPA3200D1 Evaluation Module (EVM)TPA3200D1EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here