TPA4411 Status: ACTIVE

80-mW DirectPath(TM) Stereo Headphone Amplifier


      
         
Alert me about changes<br/>to this product

 TPA4411TPA6130A2 TPA6132A2 TPA6135A2 TPA6136A2 TPA6140A2 TPA6141A2 
Headphone ChannelsStereo  Stereo  Stereo  Stereo  Stereo  Stereo  Stereo  
Output Power(W)0.080  0.138  0.025  0.025  0.025  0.025  0.025  
Load(Min)(ohms)16  16  16  16  16  16  16  
Supply(V)1.8 - 4.5  2.5 - 5.5  2.3 - 5.5  2.3 - 5.5  2.3 - 5.5  2.5 - 5.5  2.5 - 5.5  
Half Power THD + N @ 1 kHz (%)(kHz)0.05  0.008  0.025  0.025  0.025  0.0025  0.0025  
Iq per channel(Typ)(mA)3.7  2  1.05  1.05  1.05  0.6  0.6  
ISD(uA)0.1  1  0.6  0.6  0.6  1  1  
PSRR(dB)80  109  100  100  100  105  105  
Additional FeaturesFixed Gain  I2C Volume Control  Gain Select  Gain Select  Gain Select  Class-G,I2C Volume Control  Class-G,Gain Select  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package16DSBGA, 20QFN  16DSBGA, 20QFN  16QFN  16QFN  16DSBGA  16DSBGA  16DSBGA  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPA6130A2: 138-mW DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6130)
  • TPA6120A2: High Fidelity Stereo Headphone Amplifier
  • TPA6111A2: 150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881
  • TPS2052B: Current-Limited, Power-Distribution Switches
  • TSC2007: Nano-Power Touch Screen Controller with I2C Serial Interface
  • LM2901AV-Q1: Automotive Catalog Quad Differential Comparator

More Related Products

Product Information

Features

  • Space Saving Packages
    • 20-Pin, 4 mm × 4 mm Thin QFN
      • PA4411 — Thermally Optimized PowerPAD™ Package
      • TTPA4411M — Thermally Enhanced PowerPAD™ Package
    • 16-Ball, 2.18 mm × 2.18 mm WCSP
  • Ground-Referenced Outputs Eliminate
    DC-Bias Voltages on Headphone Ground Pin
    • No Output DC-Blocking Capacitors
      • Reduced Board Area
      • Reduced Component Cost
      • Improved THD+N Performance
      • No Degradation of Low-Frequency Response Due to Output Capacitors
    • Wide Power Supply Range: 1.8 V to 4.5 V
    • 80-mW/Ch Output Power into 16- at 4.5 V
    • Independent Right and Left Channel
      Shutdown Control
    • Short-Circuit and Thermal Protection
    • Pop Reduction Circuitry
  • APPLICATIONS
    • Notebook Computers
    • CD / MP3 Players
    • Smart Phones

View All Features in Datasheet

Description

The TPA4411 and TPA4411M are stereo headphone drivers designed to allowthe removal of the output DC-blocking capacitors for reduced component count and cost. The TPA4411 and TPA4411M are ideal for small portable electronics where size and cost are critical design parameters.

The TPA4411 and TPA4411M are capable of driving 80 mW into a 16- load at 4.5 V. Both TPA4411 and TPA4411M have a fixed gain of 1.5 V/V and headphone outputs that have ±8-kV IEC ESD protection. The TPA4411 and TPA4411M have independent shutdown control for the right and left audio channels.

The TPA4411 is available in a 2.18 mm × 2.18 mm WCSP and 4 mm × 4 mm Thin QFN packages. The TPA4411M is available in a 4 mm × 4 mm Thin QFN package.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPA4411MRTJRACTIVE-40 to 850.85 | 1kuQFN (RTJ) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPA4411MRTJRG4ACTIVE-40 to 850.85 | 1kuQFN (RTJ) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPA4411MRTJTACTIVE-40 to 850.90 | 1kuQFN (RTJ) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol 
TPA4411MRTJTG4ACTIVE-40 to 850.90 | 1kuQFN (RTJ) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol 
TPA4411RTJRACTIVE-40 to 850.95 | 1kuQFN (RTJ) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPA4411RTJRG4ACTIVE-40 to 850.95 | 1kuQFN (RTJ) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPA4411RTJTACTIVE-40 to 851.00 | 1kuQFN (RTJ) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol 
TPA4411RTJTG4ACTIVE-40 to 851.00 | 1kuQFN (RTJ) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol 
TPA4411YZHRACTIVE-40 to 850.95 | 1kuDSBGA (YZH) | 16  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPA4411YZHTACTIVE-40 to 851.00 | 1kuDSBGA (YZH) | 16  250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:21 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPA4411MRTJR
AsiaWPI >1k
TI Lead Time*: 16 WeeksTPA4411MRTJRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPA4411MRTJT
AsiaFarnell Asia 10
WPI 233
EuropeFarnell 10
TI Lead Time*: 16 WeeksTPA4411MRTJTG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPA4411RTJR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTPA4411RTJRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPA4411RTJT
AmericasArrow 250
Avnet 500
Newark 400
Rochester Electronics >1k
AsiaWPI 182
EuropeSpoerle 250
WorldwideDigiKey 163
TI Lead Time*: 16 WeeksTPA4411RTJTG4
WorldwideDigiKey  Available
Mouser Electronics 500
TI Lead Time*: 14 WeeksTPA4411YZHR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTPA4411YZHT
AmericasNewark 500
Rochester Electronics 500
AsiaWPI 294
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA4411MRTJR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA4411MRTJRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA4411MRTJT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA4411MRTJTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA4411RTJR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA4411RTJRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA4411RTJT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA4411RTJTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA4411YZHR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
TPA4411YZHT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA4411 Help

Datasheet

User Guides

More Literature

View More Literature for Headphone Amplifiers

Tools & Software

NamePart # Company Tool / Software Type
TPA4411 Evaluation Module (EVM)TPA4411EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TS5A22362   0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability   SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)      
TS5A22364   0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability   SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)      
TS5A22366   0.7-Ohm Dual SPDT Analog Switch With Negative Rail Capability   SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)      
Customers Who Evaluated This Product Also Evaluated...
TPA6130A2 138-mW DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6130) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6120A2 High Fidelity Stereo Headphone Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6111A2 150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881 AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA152 Hi-Fi, Stereo Headphone Audio Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6132A2 25-mW DirectPath&#153 Stereo Headphone Amplifier with Pop Suppression (TPA6132) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6140A2 25-mW Class-G DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6140) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6110A2 150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4881 AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6141A2 25-mW Class-G DirectPath&#153 Stereo Headphone Amplifier (TPA6141) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6100A2 50-mW Ultra Low-Voltage Stereo Headphone Audio Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6101A2 50-mW Ultra Low-Voltage, Stereo Headphone Audio Amplifier with Fixed Gain (2dB) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPS2052B Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TSC2007 Nano-Power Touch Screen Controller with I2C Serial Interface TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
LM2901AV-Q1 Automotive Catalog Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS3808G25 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
SN74ALVC00 Quadruple 2-Input Positive-NAND Gate GATES-NAND GATES TI customers also evaluated this product.
TPS73215 Single Output LDO, 250mA, Fixed(1.5V), Fast Transient Response, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
LM2901-Q1 Automotive Catalog Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN74LVC16T245 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
PTN04050C 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here