Digital Audio Format: 16-24-bit I2S, Right-Justified, Left-Justified
I2C Bus Controlled
Dual Serial Input Ports
Delay Time: 85 ms/ch at fs = 48 kHz
Delay Resolution: One Sample
Delay Memory Cleared on Power-Up or After Delay Changes
Eliminates Erroneous Data on Output
3.3 V Operation With 5 V Tolerant I/O and I2C Control
Supports Audio Bit Clock Rates of 32 to 64 fs with fs = 32 kHz-192 kHz
No External Crystal or Oscillator Required
All Internal Clocks Generated From the Audio Clock
Independent Clocks for Each Audio Input
Surface Mount 4mm × 4mm, 16-pin QFN Package
APPLICATIONS
High Definition Lip-Sync Delay
Flat Panel TV Lip-Sync Delay
Home Theater Rear Channel Effects
Wireless Speaker Front-Channel Synchronization
Description
The TPA5051 accepts two serial audio inputs, buffers the data for a selectable period of time, and outputs the delayed audio data on two serial outputs. One device allows delay of up to 85 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream in systems with complex video processing algorithms. If more delay is needed, the devices can be connected in series. Independent clocks can be used for each audio input.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:20 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.