|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPA5052 accepts a single serial audio input, buffers the data for a selectable period of time, and outputs the delayed audio data on a single serial output. In systems with complex video processing algorithms, one device allows delay of up to 170 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream. If more delay is needed, the devices can be connected in series. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPA5052RSAR | ACTIVE | -40 to 85 | 2.95 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | ||
| TPA5052RSARG4 | ACTIVE | -40 to 85 | 2.95 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | ||
| TPA5052RSAT | ACTIVE | -40 to 85 | 3.25 | 1ku | QFN (RSA) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
| TPA5052RSATG4 | ACTIVE | -40 to 85 | 3.25 | 1ku | QFN (RSA) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TPA5052RSAR | As of 8:53 AM GMT, 03 Jul 2009 | As of 8:53 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 16 Weeks | Americas | DigiKey | >1k | |||
| TPA5052RSARG4 | As of 8:53 AM GMT, 03 Jul 2009 | As of 8:53 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 16 Weeks | Americas | DigiKey | Available | |||
| TPA5052RSAT | As of 8:53 AM GMT, 03 Jul 2009 | As of 8:53 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| TPA5052RSATG4 | As of 8:53 AM GMT, 03 Jul 2009 | As of 8:53 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPA5052RSAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPA5052RSARG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPA5052RSAT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPA5052RSATG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPA5052 
| Name | Part # | Company | Tool / Software Type |
| TPA5050 Evaluation Module (EVM) | TPA5050EVM | Texas Instruments | Development Boards/EVMs |
| TPA5051 Evaluation Module (EVM) | TPA5051EVM | Texas Instruments | Development Boards/EVMs |
| TPA5052 Evaluation Module (EVM) | TPA5052EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPA5050 | Stereo Digital Audio Delay Processor With I2C Control | TI customers also evaluated this product. | |
| TPA1517 | Stereo, Medium Power, Class-AB Audio Amplifier | AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| PCF8574A | Remote 8-Bit I/O Expander for I2C-Bus | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| INA126 | Micropower Instrumentation Amplifier Single and Dual Versions | INSTRUMENTATION AMPLIFIERS-DUAL SUPPLY | TI customers also evaluated this product. |
| TAS3108 | Digital Audio Processor | DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS | TI customers also evaluated this product. |
| SN74HC14 | Hex Schmitt-Trigger Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TPS54356 | 4.5V to 20, 3A Synchronous Step Down SWIFT™ Converter 3.3 Vout | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5450 | 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| DIR9001 | 96kHz Digital Audio Receiver | DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVERS | TI customers also evaluated this product. |
| TS3L110 | Quad SPDT High-Bandwidth 10/100 Base-T Lan Switch Differential 8 to 4 Multiplexer/Demultiplexer | SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES | TI customers also evaluated this product. |
| SN74LVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number