TPA6010A4 Status: ACTIVE

Stereo Class-AB Audio Amplifier with Stereo Headphone Drive, Volume Control and Bass Boost


      
         
Alert me about changes<br/>to this product

 TPA6010A4TPA6011A4 TPA6017A2 
Speaker ChannelsStereo  Stereo  Stereo  
Headphone ChannelsStereo  Stereo  None  
Output Power(W)2  2  2  
Load(Min)(ohms)3  3  3  
Supply(V)4.5 - 5.5  4 - 5.5  4.5 - 5.5  
Half Power THD + N @ 1 kHz (%)(kHz)0.06  0.06  0.1  
Iq per channel(Typ)(mA)6  7.5  3  
ISD(uA)60  1  150  
PSRR(dB)67  70  77  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package28HTSSOP  24HTSSOP  20HTSSOP  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPA6017A2: Stereo, Cost Effective, Class-AB Audio Amplifier
  • TPA6011A4: Stereo, Class-AB Audio Amplifier with Volume Control and Stereo Headphone Drive
  • TPA0172: Stereo Class-AB Audio Amplifier with Stereo Headphone Drive and I2C Control
  • TPA3001D1: 20-W Mono Class-D Audio Power Amplifier (TPA3001)

More Related Products

Product Information

Features

  • Compatible With PC 99 Desktop Line-Out Into 10-k Load
  • Compatible With PC 99 Portable Into 8- Load
  • Internal Gain Control, Which Eliminates External Gain-Setting Resistors
  • DC Volume and Gain Control Adjustable From 34 dB to –86 dB
  • Bass Boost
  • Buffered Docking Station Outputs
  • 2.7-W/Ch Output Power Into 3- Load
  • PC-Beep Input
  • Depop Circuitry
  • Stereo Input MUX
  • Fully Differential Input
  • Low Supply Current and Shutdown Current
  • Surface-Mount Power Packaging 28-Pin TSSOP PowerPAD™

PowerPAD is a trademark of Texas Instruments.

Description

The TPA6010A4 is a stereo audio power amplifier in a 28-pin TSSOP thermally enhanced package capable of delivering 2.7 W of continuous RMS output power into 3- speakers, the TPA6010A4 has less than 0.22% THD+N across its specified frequency range.

The TPA6010A4 has several features optimized for notebook PCs including bass boost, docking station outputs, dc volume control, and dc gain control.

The TPA6010A4 has buffer and volume control gain stages that are set by dc voltages. The buffer has a differential input and differential output. The gain of the buffer, which is controlled by the dc voltage on the BUFFGAIN terminal, is adjustable from –46 dB to 14 dB. The docking station output is 6 dB lower than the buffer gain because the buffer has a differential output and the docking station output is taken from just one of the buffer outputs.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPA6010A4PWPACTIVE-40 to 852.50 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE Download CAD Format for this SymbolPurchase Samples
TPA6010A4PWPRACTIVE-40 to 852.25 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:19 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPA6010A4PWP
AmericasArrow 93
Avnet 131
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPA6010A4PWPR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA6010A4PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TPA6010A4PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA6010A4 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPA6010A4 Evaluation Module (EVM)TPA6010A4EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPA6017A2 Stereo, Cost Effective, Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA6011A4 Stereo, Class-AB Audio Amplifier with Volume Control and Stereo Headphone Drive AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA0172 Stereo Class-AB Audio Amplifier with Stereo Headphone Drive and I2C Control AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA0212 Stereo Class-AB Audio Amplifier with Stereo Headphone Drive and Integrated Gain AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3001D1 20-W Mono Class-D Audio Power Amplifier (TPA3001) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here