TPA2008D2: 3-W Stereo Class-D Audio Amplifier with Volume Control (TPA2008)
Product Information
Features
2 W Into 4- Speakers With External Heatsink
DC Volume Control With 2-dB Steps from -40 dB to 20 dB
Fade Mode
-85-dB Mute Mode
Differential Inputs
1-µA Shutdown Current (Typical)
Headphone Mode
APPLICATIONS
LCD Monitors
Description
The TPA6021A4 is a stereo audio power amplifier that drives 2 W/channel of continuous RMS power into a 4- load when utilizing a heat sink. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control.
The 20-pin DIP package allows for the use of a heatsink which provides higher output power.
To ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:20 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.