TPA6120A2 Status: ACTIVE

High Fidelity Stereo Headphone Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPA6120A2
Headphone ChannelsStereo  
Output Power(W)1.5  
Load(Min)(ohms)32  
Supply(V)10 - 30  
Iq per channel(Typ)(mA)11.5  
PSRR(dB)75  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package20SO PowerPAD  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPA152: Hi-Fi, Stereo Headphone Audio Amplifier
  • TPA6130A2: 138-mW DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6130)
  • TPA6111A2: 150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881
  • OPA2134: SoundPlus(TM) High Performance Audio Operational Amplifiers
  • OPA627: Precision High-Speed Difet(R) Operational Amplifiers
  • PCM1794A: 132dB SNR Highest Performance Stereo DAC (H/W Control)

More Related Products

Product Information

Features

  • 80 mW into 600 From a ±12-V Supply at 0.00014% THD + N
  • Current-Feedback Architecture
  • Greater than 120 dB of Dynamic Range
  • SNR of 120 dB
  • Output Voltage Noise of 5 µVrms at Gain = 2 V/V
  • Power Supply Range: ±5 V to ±15 V
  • 1300 V/µs Slew Rate
  • Differential Inputs
  • Independent Power Supplies for Low Crosstalk
  • Short Circuit and Thermal Protection
  • APPLICATIONS
    • Professional Audio Equipment
    • Mixing Boards
    • Headphone Distribution Amplifiers
    • Headphone Drivers
    • Microphone Preamplifiers

PowerPAD is a trademark of Texas Instruments.

Description

The TPA6120A2 is a high fidelity audio amplifier built on a current-feedback architecture. This high bandwidth, extremely low noise device is ideal for high performance equipment. The better than 120 dB of dynamic range exceeds the capabilities of the human ear, ensuring that nothing audible is lost due to the amplifier. The solid design and performance of the TPA6120A2 ensures that music, not the amplifier, is heard.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPA6120A2DWPACTIVE-40 to 852.25 | 1kuSO PowerPAD (DWP) | 20 View 25 | TUBE Download CAD Format for this Symbol
TPA6120A2DWPG4ACTIVE-40 to 852.25 | 1kuSO PowerPAD (DWP) | 20 View 25 | TUBE Download CAD Format for this Symbol
TPA6120A2DWPRACTIVE-40 to 852.05 | 1kuSO PowerPAD (DWP) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol
TPA6120A2DWPRG4ACTIVE-40 to 852.05 | 1kuSO PowerPAD (DWP) | 20 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:20 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPA6120A2DWP
AmericasArrow 363
Newark 15
Rochester Electronics 130
AsiaWPI 37
EuropeSpoerle 25
WorldwideDigiKey 879
Mouser Electronics 289
TI Lead Time*: 20 WeeksTPA6120A2DWPG4
AsiaFarnell Asia 546
EuropeFarnell 245
WorldwideDigiKey  Available
Mouser Electronics 71
TI Lead Time*: 20 WeeksTPA6120A2DWPR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPA6120A2DWPRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA6120A2DWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA6120A2DWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA6120A2DWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA6120A2DWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA6120A2 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPA6120A2 Evaluation Module (EVM)TPA6120A2EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPA152 Hi-Fi, Stereo Headphone Audio Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6130A2 138-mW DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6130) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6111A2 150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881 AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA4411 80-mW DirectPath(TM) Stereo Headphone Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6140A2 25-mW Class-G DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6140) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
OPA2134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
PCM1794A 132dB SNR Highest Performance Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1792A 132dB SNR Highest Performance Stereo DAC (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
OPA827 Low-Noise, High-Precision, JFET-Input Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA1632 Fully Differential I/O Audio Amplifier AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
OPA2132 High Speed FET-Input Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TAS1020B Stereo USB Audio Interface USB AUDIO-USB STREAMING CONTROLLERS TI customers also evaluated this product.
PCM1795 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM2706 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (I2S) USB AUDIO-USB DACS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here