TPA6132A2 Status: ACTIVE

25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132)


      
         
Alert me about changes<br/>to this product

 TPA4411 TPA6130A2 TPA6132A2TPA6135A2 TPA6136A2 TPA6140A2 TPA6141A2 
Headphone ChannelsStereo  Stereo  Stereo  Stereo  Stereo  Stereo  Stereo  
Output Power(W)0.080  0.138  0.025  0.025  0.025  0.025  0.025  
Load(Min)(ohms)16  16  16  16  16  16  16  
Supply(V)1.8 - 4.5  2.5 - 5.5  2.3 - 5.5  2.3 - 5.5  2.3 - 5.5  2.5 - 5.5  2.5 - 5.5  
Half Power THD + N @ 1 kHz (%)(kHz)0.05  0.008  0.025  0.025  0.025  0.0025  0.0025  
Iq per channel(Typ)(mA)3.7  2  1.05  1.05  1.05  0.6  0.6  
ISD(uA)0.1  1  0.6  0.6  0.6  1  1  
PSRR(dB)80  109  100  100  100  105  105  
Additional FeaturesFixed Gain  I2C Volume Control  Gain Select  Gain Select  Gain Select  Class-G,I2C Volume Control  Class-G,Gain Select  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package16DSBGA, 20QFN  16DSBGA, 20QFN  16QFN  16QFN  16DSBGA  16DSBGA  16DSBGA  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPA6130A2: 138-mW DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6130)
  • TPA6140A2: 25-mW Class-G DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6140)
  • TPA6120A2: High Fidelity Stereo Headphone Amplifier
  • PCM1754: 106dB SNR Stereo DAC (H/W Control)
  • TPA3100D2: 20-W Stereo Class-D Audio Power Amplifier (TPA3100)
  • BQ24103: Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell

More Related Products

Product Information

Features

  • Patented DirectPath Technology Eliminates Need for DC-Blocking Capacitors
    • Outputs Biased at 0 V
    • Excellent Low Frequency Fidelity
  • Active Click and Pop Suppression
  • 2.1 mA Typical Supply Current
  • Fully Differential or Single-Ended Inputs
    • Built-In Resistors Reduces Component Count
    • Improves System Noise Performance
  • Constant Maximum Output Power from 2.3 V to 5.5 V Supply
    • Simplifies Design to Prevent Acoustic Shock
  • Improved RF Noise Immunity
  • MicrosoftTM Windows VistaTM Compliant
  • High Power Supply Noise Rejection
    • 100 dB PSRR at 217 Hz
    • 90 dB PSRR at 10 kHz
  • Wide Power Supply Range: 2.3 V to 5.5 V
  • Gain Settings: -6 dB, 0 dB, 3 dB, and 6 dB
  • Short-Circuit and Thermal-Overload Protection
  • ±8 kV HBM ESD Protected Outputs
  • Small Package Available

View All Features in Datasheet

Description

The TPA6132A2 (sometimes referred to as TPA6132) is a DirectPath™ stereo headphone amplifier that eliminates the need for external dc-blocking output capacitors. Differential stereo inputs and built-in resistors set the device gain, further reducing external component count. Gain is selectable at -6 dB, 0 dB, 3 dB or 6 dB. The amplifier drives 25 mW into 16 Ω speakers from a single 2.3 V supply. The TPA6132A2 (TPA6132) provides a constant maximum output power independent of the supply voltage, thus facilitating the design for prevention of acoustic shock.

The TPA6132A2 (TPA6132) features fully differential inputs to reduce system noise pickup between the audio source and the headphone amplifier. The high power supply noise rejection performance and differential architecture provides increased RF noise immunity.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPA6132A2RTERACTIVE-40 to 850.55 | 1kuQFN (RTE) | 16 3000 | LARGE T&R
TPA6132A2RTETACTIVE-40 to 850.65 | 1kuQFN (RTE) | 16 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:19 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPA6132A2RTER
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTPA6132A2RTET
AmericasAvnet 495
Newark 457
AsiaFarnell Asia 35
EuropeAvnet-SILICA 250
Farnell 35
Spoerle 500
WorldwideDigiKey  Available
Mouser Electronics 396
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA6132A2RTER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPA6132A2RTET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA6132A2 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
TPA6132A2 Evaluation Module (EVM)TPA6132A2EVM2Texas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TS5A22362   0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability   SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)      
TS5A22364   0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability   SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)      
TS5A22366   0.7-Ohm Dual SPDT Analog Switch With Negative Rail Capability   SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)      
Customers Who Evaluated This Product Also Evaluated...
TPA6130A2 138-mW DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6130) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6140A2 25-mW Class-G DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6140) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6120A2 High Fidelity Stereo Headphone Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA4411 80-mW DirectPath(TM) Stereo Headphone Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6141A2 25-mW Class-G DirectPath&#153 Stereo Headphone Amplifier (TPA6141) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6111A2 150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881 AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6135A2 25-mW DirectPath&#153 Stereo Headphone Amplifier with Pop Suppression with Hi-Z mode (TPA6135) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6136A2 25-mW DirectPath(TM) Stereo Headphone Amplifier with Pop Suppression (WCSP) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
PCM1754 106dB SNR Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
TPA3100D2 20-W Stereo Class-D Audio Power Amplifier (TPA3100) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
BQ24103 Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
SN74AUP1T97 Single-Supply Voltage Translator VOLTAGE LEVEL TRANSLATION-SINGLE SUPPLY TRANSLATORS TI customers also evaluated this product.
PTH08T230W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TS5A3159A 1 Ohm SPDT Analog Switch 5-V/3.3-V Single Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
DRV602 2-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
MAX3386E RS-232 Transceiver With Split Supply Pin for Logic Side INTERFACE-RS-232 TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here