TPA6141A2 Status: ACTIVE

25-mW Class-G DirectPath™ Stereo Headphone Amplifier (TPA6141)


      
         
Alert me about changes<br/>to this product

See Also

  • TPA6140A2 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 
  • TPA6132A2 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • TPA4411 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

View all related products


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPA4411 TPA6130A2 TPA6132A2 TPA6135A2 TPA6136A2 TPA6140A2 TPA6141A2
Headphone ChannelsStereo  Stereo  Stereo  Stereo  Stereo  Stereo  Stereo  
Output Power(W)0.080  0.138  0.025  0.025  0.025  0.025  0.025  
Load(Min)(ohms)16  16  16  16  16  16  16  
Supply(V)1.8 - 4.5  2.5 - 5.5  2.3 - 5.5  2.3 - 5.5  2.3 - 5.5  2.5 - 5.5  2.5 - 5.5  
Half Power THD + N @ 1 kHz (%)(kHz)0.05  0.008  0.025  0.025  0.025  0.0025  0.0025  
Iq per channel(Typ)(mA)3.7  2  1.05  1.05  1.05  0.6  0.6  
ISD(uA)0.1  1  0.6  0.6  0.6  1  1  
PSRR(dB)80  109  100  100  100  105  105  
Additional FeaturesFixed Gain  I2C Volume Control  Gain Select  Gain Select  Gain Select  Class-G,I2C Volume Control  Class-G,Gain Select  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package16DSBGA, 20QFN  16DSBGA, 20QFN  16QFN  16QFN  16DSBGA  16DSBGA  16DSBGA  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPA6140A2: 25-mW Class-G DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6140)
  • TPA6130A2: 138-mW DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6130)
  • TPA6120A2: High Fidelity Stereo Headphone Amplifier
  • TAS5630: Analog input 300W Stereo (600W total) class D amplifier with integrated feedback

More Related Products

Product Information

Features

  • TI Class-G Technology Significantly Prolongs Battery Life and Music Playback Time
    • 0.6 mA / Ch Quiescent Current
    • 50% to 80% Lower Quiescent Current Than Ground-Referenced Class-AB Headphone Amplifiers
  • DirectPathTM Technology Eliminates Large Output DC-Blocking Capacitors
    • Outputs Biased at 0 V
    • Improves Low Frequency Audio Fidelity
  • Active Click and Pop Suppression
  • Fully Differential Inputs Reduce System Noise
    • Also Configurable as Single-Ended Inputs
  • SGND Pin Eliminates Ground Loop Noise
  • Wide Power Supply Range: 2.5 V to 5.5 V
  • 100 dB Power Supply Noise Rejection
  • Built-in Input Low Pass Filter
  • Gain Settings: 0 dB and 6dB
  • Short-Circuit Current Limiter
  • Thermal-Overload Protection
  • ±8 kV HBM ESD Protected Outputs
  • 0,4 mm Pitch, 1,6 mm × 1,6 mm 16-Bump WCSP (YFF) Package
  • APPLICATIONS
    • Cellular Phones / Music Phones

View All Features in Datasheet

Description

The TPA6141A2 (also known as TPA6141) is a Class-G DirectPath stereo headphone amplifier with selectable gain. Class-G technology maximizes battery life by adjusting the voltage supplies of the headphone amplifier based on the audio signal level. At low level audio signals, the internal supply voltage is reduced to minimize power dissipation. DirectPathTM technology eliminates external DC-blocking capacitors.

The device features fully differential inputs with an integrated low pass filter to reduce system noise pickup between the audio source and the headphone amplifier and to reduce DAC out-of-band noise. The high power supply noise rejection performance and differential architecture provides increased RF noise immunity.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPA6141A2YFFRACTIVE-40 to 850.85 | 1kuDSBGA (YFF) | 16 3000 | LARGE T&R
TPA6141A2YFFTACTIVE-40 to 850.95 | 1kuDSBGA (YFF) | 16 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:20 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPA6141A2YFFR
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTPA6141A2YFFT
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPA6141A2YFFR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMView 
TPA6141A2YFFT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPA6141A2 Help

Datasheet

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TPA6141A2YFF Evaluation ModuleTPA6141A2YFFEVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TPA6140A2   25-mW Class-G DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6140)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   
TPA6132A2   25-mW DirectPath&#153 Stereo Headphone Amplifier with Pop Suppression (TPA6132)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TPA4411   80-mW DirectPath(TM) Stereo Headphone Amplifier   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TPA6130A2   138-mW DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6130)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TLV320DAC32   Low-Power Stereo DAC with 4 Outputs, HP/Speaker Amplifier and 3D Effects   AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG      
TPA2016D2   2.8-W/Ch Stereo Class-D Audio Amplifier with SmartGainTM AGC/DRC (TPA2016)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS      
TPA2013D1   2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter (TPA2013)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS      
TLV320AIC3107   Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier   AUDIO CONVERTER AND CODEC - CODEC      
PCM1774   93dB SNR Low-Power Stereo DAC with HP Amplifier (S/W Control)   AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG      
TLV320AIC3204   Very Low-Power Stereo Audio CODEC with Power TuneTM Technology   AUDIO CONVERTER AND CODEC - CODEC      
Customers Who Evaluated This Product Also Evaluated...
TPA6140A2 25-mW Class-G DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6140) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6130A2 138-mW DirectPath&#153 Stereo Headphone Amplifier with I2C Volume Control (TPA6130) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6120A2 High Fidelity Stereo Headphone Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA4411 80-mW DirectPath(TM) Stereo Headphone Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6132A2 25-mW DirectPath&#153 Stereo Headphone Amplifier with Pop Suppression (TPA6132) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA152 Hi-Fi, Stereo Headphone Audio Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6136A2 25-mW DirectPath(TM) Stereo Headphone Amplifier with Pop Suppression (WCSP) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA6135A2 25-mW DirectPath&#153 Stereo Headphone Amplifier with Pop Suppression with Hi-Z mode (TPA6135) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TAS5630 Analog input 300W Stereo (600W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here