|
|
|
|
Other qualified versions of TPD2E001
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
NanoStar Is a trademark of Texas Instruments. DESCRIPTION/ORDERING INFORMATIONThe TPD2E001 is a low-capacitance ±15-kV ESD-protection diode array designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steer ESD current pulses to VCC or GND. The TPD2E001 protects against ESD pulses up to ±15-kV Human-Body Model (HBM), ±8-kV Contact Discharge, and ±15-kV Air-Gap Discharge, as specified in IEC 61000-4-2. This device has a 1.5-pF capacitance per channel, making it ideal for use in high-speed data IO interfaces. The TPD2E001 is a two-channel device intended for USB and USB 2.0 applications. The TPD2E001 is available in DRL, DRY, and thin QFN packages and is specified for 40°C to 85°C operation. |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| TPD2E001DRLR | ACTIVE | -40 to 85 | 0.15 | 1ku | SOT (DRL) | 5 | 4000 | LARGE T&R | ||
| TPD2E001DRLRG4 | ACTIVE | -40 to 85 | 0.15 | 1ku | SOT (DRL) | 5 | 4000 | LARGE T&R | ||
| TPD2E001DRSR | ACTIVE | -40 to 85 | 0.15 | 1ku | SON (DRS) | 6 | 1000 | LARGE T&R | ||
| TPD2E001DRYR | ACTIVE | -40 to 85 | 0.17 | 1ku | SON (DRY) | 6 | 5000 | LARGE T&R | ||
| TPD2E001DRYRG4 | ACTIVE | -40 to 85 | 0.17 | 1ku | SON (DRY) | 6 | 5000 | LARGE T&R | ||
| TPD2E001DZDR | ACTIVE | -40 to 85 | 0.19 | 1ku | SOP (DZD) | 4 | 3000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:20 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 WeeksTPD2E001DRLR | |||
| Americas | Arrow | >1k | |
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 12 WeeksTPD2E001DRLRG4 | |||
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 16 WeeksTPD2E001DRSR | |||
| Americas | Arrow | >1k | |
| Newark | >1k | ||
| Asia | Farnell Asia | >1k | |
| WPI | 437 | ||
| Europe | Abacus Polar | >1k | |
| Avnet-SILICA | >1k | ||
| Compel | >1k | ||
| Farnell | 518 | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 15 WeeksTPD2E001DRYR | |||
| Americas | Arrow | >1k | |
| Asia | WPI | >1k | |
| Europe | Avnet-SILICA | >1k | |
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 15 WeeksTPD2E001DRYRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksTPD2E001DZDR | |||
| Asia | WPI | 752 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPD2E001DRLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPD2E001DRLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPD2E001DRSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPD2E001DRYR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPD2E001DRYRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPD2E001DZDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPD2E001 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPD4E001 | Low-Capacitance 4-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPD2E009 | 2-Channel ESD Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPD2E007 | 2-Channel ESD Protection Array for AC Signal Data Interface | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| SN74LVC1G126 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| BQ24103 | Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| MSP430F5438 | 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi | MSP43016-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES | TI customers also evaluated this product. |
| TPS79301 | Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| MSP430F2012 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| TMS320F28035 | Piccolo Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X PICCOLO SERIES | TI customers also evaluated this product. |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| MAX232E | Dual RS-232 Driver/Receiver with IEC61000-4-2 Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |

No Tags are Available for this Part Number