TPD2E007 Status: ACTIVE

2-Channel ESD Protection Array for AC Signal Data Interface


      
         
Alert me about changes<br/>to this product

 TPD2E007
Number of Channels2  
IEC 61000-4-2 Contact(kV)+/-8  
IEC 61000-4-2 Air-Gap(kV)+/-15  
IO Capacitance(Typ)(pF)15  
Breakdown Voltage(Min)(V)+/-14  
IO Leakage Current(nA)50  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPD2E009: 2-Channel ESD Protection Array for High-Speed Data Interfaces
  • TPD2S017: 2-Channel Ultra Low Clamp Voltage ESD Solution with Series-Resistor Isolation
  • SN65220: Single Universal Serial Bus Port Transient Suppressor
  • SN74LVC2T45: Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs
  • TS5A22364: 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability
  • SN74LVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs

More Related Products

Product Information

Features

  • ESD Protection Exceeds IEC61000-4-2 (Level 4)
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • 4.5-A Peak Pulse Current (8/20 ms Pulse)
  • 15-pF Line to GND Capacitance
  • Low 50-nA Leakage Current
  • 2-Channel Device
  • Space-Saving PicoStar™ and DCK Package
  • APPLICATIONS
    • Cell Phones, PDAs
    • Audio Interface Connections
    • Consumer Electronics (DVR, Set-Top Box, TV)
    • Industrial Interface (RS-232, RS-485, RS-422, LVDS)

PicoStar is a trademark of Texas Instruments.

Description

This device is an application-specific integrated parts (ASIP) designed to offer system level ESD solutions for wide range of portable and industrial applications. The back-to-back diode array allows AC-coupled or negative-going data transmission (audio interface, LVDS, RS-485, RS-232, etc.) without compromising signal integrity. The PicoStar™ package is intended to be embedded inside the printed circuit board which saves board space in portable applications. This device exceeds the IEC61000-4-2 (Level 4) ESD protection and suitable to provide system level ESD protection for the valuable internal ICs while placed near the connector.

The TPD2E007 is offered in a 4-bump PicoStar™ and 3-pin DCK packages. The PicoStar™ package (YFMG4), with only 0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPD2E007DCKRACTIVE-40 to 850.20 | 1kuSC70 (DCK) | 3 3000 | LARGE T&R
TPD2E007YFMRPREVIEW-40 to 85 DSLGA (YFM) | 4  Not Available
TPD2E007YFMRG4ACTIVE-40 to 850.20 | 1kuDSLGA (YFM) | 4 3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:19 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTPD2E007DCKR
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksTPD2E007YFMRG4
AsiaWPI >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPD2E007DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPD2E007YFMR      View
TPD2E007YFMRG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPD2E007 Help

Datasheet

Selection Guides

More Literature

View More Literature for ESD Solutions

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPD2E009 2-Channel ESD Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD2S017 2-Channel Ultra Low Clamp Voltage ESD Solution with Series-Resistor Isolation ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
SN65220 Single Universal Serial Bus Port Transient Suppressor ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD4E002 Quad Low-Capacitance Array With +/-15-kV ESD Protection ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD4S012 4-Channel USB ESD Solution with Power Clamp ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD4E001 Low-Capacitance 4-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
SN74LVC2T45 Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TS5A22364 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS22922B Low Input Voltage, Ultra-Low RDS(ON) Load Switch SWITCHES AND MULTIPLEXERS-LOAD SWITCHES TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here