|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe TPD2E009 provides 2 ESD clamp circuits with flow-through pin mapping for ease of board layout. This device has been designed to protect sensitive components which are connected to ultra high-speed data and transmission lines. The TPD2E009 offers protection from stress caused by ESD (electrostatic discharge). This device also offers 5 A (8/20 µs) peak pulse current ratings per IEC 61000-4-5 (lightning) specification. The monolithic silicon technology allows matching between the differential signal pairs. The less than differential 0.05-pF capacitance ensures that the differential signal distortion due to added ESD clamp remains minimal. The 0.7-pF line capacitance is suitable for high-speed data rate (in excess of 6 Gbps). The TPD2E009 conforms to IEC61000-4-2 (Level 4) ESD protection. The DRT (1 mm × 1 mm) package is offered for space-saving portable applications. The industry standard DBZ (2.4 mm × 2.9 mm) package offers additional flexibility in the board layout for the system designer. The TPD2E009 is characterized for operation over ambient air temperature range of 40°C to 85°C. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPD2E009DBZR | ACTIVE | -40 to 85 | 0.15 | 1ku | SOT-23 (DBZ) | 3 | View | 3000 | LARGE T&R | |
| TPD2E009DRTR | ACTIVE | -40 to 85 | 0.15 | 1ku | SOT (DRT) | 3 | 3000 | LARGE T&R | ||
| TPD2E009DRYR | PREVIEW | -40 to 85 | SON (DRY) | 6 | 5000 | Not Available | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:19 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksTPD2E009DBZR | |||
| Americas | Arrow | >1k | |
| Asia | Farnell Asia | >1k | |
| WPI | >1k | ||
| Europe | Avnet-SILICA | >1k | |
| Farnell | >1k | ||
| Spoerle | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 14 WeeksTPD2E009DRTR | |||
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPD2E009DBZR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPD2E009DRTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPD2E009DRYR | View | ||||
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPD2E009 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPD2E007 | 2-Channel ESD Protection Array for AC Signal Data Interface | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPD2S017 | 2-Channel Ultra Low Clamp Voltage ESD Solution with Series-Resistor Isolation | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPD2E001 | Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPD4S012 | 4-Channel USB ESD Solution with Power Clamp | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPD4E001 | Low-Capacitance 4-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPD4S009 | 4-Channel ESD Solution for High-Speed Differential Interface | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| CC2500 | Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| SN74LVC1G07 | Single Buffer/Driver With Open-Drain Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74AHC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74LVC2T45 | Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |

No Tags are Available for this Part Number