|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPD2S017 provides a robust system-level ESD solution for the high-speed lines interfacing low-voltage, ESD-sensitive core chipset. This device offers two stage ESD clamps in each line with View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPD2S017DBVR | ACTIVE | -40 to 85 | 0.14 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:19 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPD2S017DBVR | |||
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPD2S017DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPD2S017 
| Part # | Name | Product Family | Comments |
| TUSB1106 | Advanced Universal Serial Bus Transcievers | USB - USB TRANSCEIVERS |
Advanced Universal Serial Bus Tranciever
See Literature scas818d |
| TUSB1105 | Advanced Universal Serial Bus Transcievers | USB - USB TRANSCEIVERS |
Advanced Universal Serial Bus Tranciever
See Literature scas818d |
| TUSB2551A | Advanced Universal Serial Bus Transceiver | USB - USB TRANSCEIVERS |
Advanced Universal Serial Bus Tranciever
See Literature sces790 |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TPD2E007 | 2-Channel ESD Protection Array for AC Signal Data Interface | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPD4S012 | 4-Channel USB ESD Solution with Power Clamp | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| SN65220 | Single Universal Serial Bus Port Transient Suppressor | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPD2E009 | 2-Channel ESD Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPD3E001 | Low-Capacitance 3-Channel +/-15KV ESD-Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPD2E001 | Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPD4E002 | Quad Low-Capacitance Array With +/-15-kV ESD Protection | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPD4E001 | Low-Capacitance 4-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TCA8418 | Low-Voltage 16-Bit I2C and SMBus I/O Expander With Interrupt Output, Reset, and | I2C (SL)-I2C SPECIAL FUNCTIONS | TI customers also evaluated this product. |

No Tags are Available for this Part Number