TPD3E001 Status: ACTIVE

Low-Capacitance 3-Channel +/-15KV ESD-Protection Array for High-Speed Data Interfaces


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPD3E001
Number of Channels3  
IEC 61000-4-2 Contact(kV)+/-8  
IEC 61000-4-2 Air-Gap(kV)+/-15  
IO Capacitance(Typ)(pF)1.5  
Breakdown Voltage(Min)(V)11  
IO Leakage Current(nA)1  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPD2S017: 2-Channel Ultra Low Clamp Voltage ESD Solution with Series-Resistor Isolation
  • TPD2E001: Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces
  • TPD2E009: 2-Channel ESD Protection Array for High-Speed Data Interfaces
  • SN74AVCA164245: 16-Bit Dual-Supply Bus Transceive W/Configurable Voltage Translation and 3-State
  • SN74AHC1G08: Single 2-Input Positive-AND Gate
  • TPS61170: 1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package

More Related Products

Product Information

Features

  • ESD Protection Exceeds
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • Low 1.5-pF Input Capacitance
  • Low 1-nA (Max) Leakage Current
  • Low 1-nA Supply Current
  • 0.9-V to 5.5-V Supply-Voltage Range
  • 3-Channel Device
  • Space-Saving DRL, DRY, and QFN Package Options
  • Alternate 2-, 4-, and 6-Channel Options Available: TPD2E001, TPD4E001, and TPD6E001
  • APPLICATIONS
    • USB 2.0
    • Ethernet
    • FireWire™
    • Video
    • Cell Phones
    • SVGA Video Connections
    • Glucosemeters

FireWire is a trademark of Apple Computer, Inc.

DESCRIPTION/ORDERING INFORMATION

The TPD3E001 is a low-capacitance ±15-kV ESD-protection diode array designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steer ESD current pulses to VCC or GND. The TPD3E001 protects against ESD pulses up to ±15-kV Human-Body Model (HBM), ±8-kV Contact Discharge, and ±15-kV Air-Gap Discharge, as specified in IEC 61000-4-2. This device has a 1.5-pF capacitance per channel, making it ideal for use in high-speed data IO interfaces.

The TPD3E001 is a triple-ESD structure designed for USB On-the-Go (OTG) and video applications.

The TPD3E001 is available in DRL, DRY, and thin QFN packages and is specified for -40°C to 85°C operation.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
TPD3E001DRLRACTIVE-40 to 850.15 | 1kuSOT (DRL) | 5 4000 | LARGE T&R Download CAD Format for this Footprint
TPD3E001DRLRG4ACTIVE-40 to 850.15 | 1kuSOT (DRL) | 5 4000 | LARGE T&R Download CAD Format for this Footprint
TPD3E001DRSRACTIVE-40 to 850.19 | 1kuSON (DRS) | 6 1000 | LARGE T&R 
TPD3E001DRYRACTIVE-40 to 850.19 | 1kuSON (DRY) | 6 5000 | LARGE T&R 
TPD3E001DRYRG4ACTIVE-40 to 850.19 | 1kuSON (DRY) | 6 5000 | LARGE T&R 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:19 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTPD3E001DRLR
AmericasArrow >1k
Avnet >1k
Newark >1k
AsiaFarnell Asia 508
WPI >1k
EuropeAbacus Polar >1k
Farnell 221
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTPD3E001DRLRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTPD3E001DRSR
AmericasArrow >1k
Newark >1k
AsiaFarnell Asia 7
WPI 910
EuropeAvnet-SILICA >1k
Farnell 7
TI Lead Time*: 15 WeeksTPD3E001DRYR
AmericasArrow >1k
AsiaWPI >1k
EuropeArrow Southern Europe >1k
Avnet-SILICA >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTPD3E001DRYRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPD3E001DRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPD3E001DRLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPD3E001DRSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPD3E001DRYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPD3E001DRYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPD3E001 Help

Datasheet

Selection Guides

More Literature

View More Literature for ESD Solutions

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPD2S017 2-Channel Ultra Low Clamp Voltage ESD Solution with Series-Resistor Isolation ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD2E009 2-Channel ESD Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
SN65220 Single Universal Serial Bus Port Transient Suppressor ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD2E007 2-Channel ESD Protection Array for AC Signal Data Interface ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD4S012 4-Channel USB ESD Solution with Power Clamp ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD4E001 Low-Capacitance 4-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD4S009 4-Channel ESD Solution for High-Speed Differential Interface ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
SN74AVCA164245 16-Bit Dual-Supply Bus Transceive W/Configurable Voltage Translation and 3-State VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS61170 1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
SN65176B Differential Bus Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TPS76318 Single Output LDO, 150mA, Fixed(1.8V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54550 4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC125A Quadruple Bus Buffer Gate With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC16245A 16-Bit Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN74AHC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
MSP430F2122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here