TPD4E002 Status: ACTIVE

Quad Low-Capacitance Array With +/-15-kV ESD Protection


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPD4E002
Number of Channels4  
IEC 61000-4-2 Contact(kV)+/-15  
IEC 61000-4-2 Air-Gap(kV)+/-15  
IO Capacitance(Typ)(pF)11  
Breakdown Voltage(Min)(V)6  
IO Leakage Current(nA)100  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPD2E007: 2-Channel ESD Protection Array for AC Signal Data Interface
  • TPD2E009: 2-Channel ESD Protection Array for High-Speed Data Interfaces
  • TPD2S017: 2-Channel Ultra Low Clamp Voltage ESD Solution with Series-Resistor Isolation
  • TL072: Dual Low-Noise JFET-Input General-Purpose Operational Amplifier
  • TL494: PWM Control Circuit
  • MSP430F2370: 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 2048B RAM, Comparator

More Related Products

Product Information

Features

  • Four Unidirectional Voltage Suppression Diodes for use in ESD Protection
  • I/O Breakdown Voltage, VBR = 6.1 V Min
  • Low I/O Capacitance (11 pF at 0 V)
  • Low I/O Leakage Current <100 nA
  • No Power Supply Routing is Required since there is no VDD Pin
  • Very Small Printed Circuit Board (PCB) Area <2.6 mm2
  • ESD Protection Exceeds
    • ±15-kV Human Body Model (HBM)
    • ±15-kV IEC 61000-4-2 Contact Discharge
  • APPLICATIONS
    • Where Transient Overvoltage Protection in ESD-Sensitive Equipment is Required, Such as:
      • Computers
      • Printers
      • Communication Systems and Cellular Phones
      • Video Equipment
  • BENEFITS
    • High ESD Protection Level
    • High Integration
    • Suitable for High-Density Boards

DESCRIPTION/ORDERING INFORMATION

The TPD4E002 is a monolithic array designed to protect up to four lines against ESD transients. Monolithic circuit design allows superior matching between the channels and reduced crosstalk. This device is ideal for applications where both reduced line capacitance and board space-saving are required.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
TPD4E002DRLRACTIVE-40 to 850.14 | 1kuSOT (DRL) | 5 4000 | LARGE T&R Download CAD Format for this Footprint
TPD4E002DRLRG4ACTIVE-40 to 850.14 | 1kuSOT (DRL) | 5 4000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:20 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTPD4E002DRLR
AmericasArrow >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeFarnell >1k
WorldwideDigiKey >1k
Mouser Electronics 988
TI Lead Time*: 12 WeeksTPD4E002DRLRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPD4E002DRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPD4E002DRLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPD4E002 Help

Datasheet

Selection Guides

More Literature

View More Literature for ESD Solutions

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPD2E007 2-Channel ESD Protection Array for AC Signal Data Interface ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD2E009 2-Channel ESD Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD2S017 2-Channel Ultra Low Clamp Voltage ESD Solution with Series-Resistor Isolation ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD4S012 4-Channel USB ESD Solution with Power Clamp ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD4E001 Low-Capacitance 4-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD4S009 4-Channel ESD Solution for High-Speed Differential Interface ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TL072 Dual Low-Noise JFET-Input General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TL494 PWM Control Circuit AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
MSP430F2370 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 2048B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
DRV603 3-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS76801 Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UCC28600 8-Pin Quasi Resonant Flyback Green Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN65176B Differential Bus Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here