|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
FireWire is a registered trademark of Apple Inc. DESCRIPTION/ORDERING INFORMATIONThe TPD4S009 and TPD4S010 provide system level electrostatic discharge (ESD) solution for high-speed differential lines. These devices offer four ESD clamp circuits for dual pair differential lines. The TPD4S009 offers an optional VCC supply pin which can be connected to system supply plane. There is a blocking diode at the VCC pin to enable the Ioff feature for the TPD4S009. The TPD4S009 can handle live signal at the D+, D pins when the VCC pin is connected to zero volt. The VCC pin allows all the internal circuit nodes of the TPD4S009 to be at known potential during start up time. However, connecting the optional VCC pin to board supply plane doesn't affect the system level ESD performance of the TPD4S009. The TPD4S010 does not offer the VCC pin. The TPD4S009 is offered in DBV, DCK, DGS, and DRY packages. The TPDS4010 is offered in DQA package. The TPD4S009DRYR is the most space saving package option available for dual pair high-speed differential lines. The TPD4S009DGSR and TPD4S010DQAR offer flow-through board layout option to reduce signal glitches due to mismatch between the D+ and D signal pair routing. The monolithic silicon technology allows matching between the differential signal pairs. The excellent matching between the differential pair signal lines (0.05-pF line-line capacitance for the TPD4S009DRY) enables this device to operate at high-speed differential data rates (3-dB bandwidth > 4 GHz). The TPD4S009 and TPD4S010 are suitable for high-speed differential applications, such as high-definition multimedia interface (HDMI), low-voltage differential signaling (LVDS), serial advanced technology attachment (SATA), Ethernet, 1394 (FireWire), etc. TPD4S009/TPD4S010 comply with IEC 61000-4-2 (Level 4) ESD. TPD4S009/TPD4S010 are characterized for operation over the ambient air temperature range of 40°C to 85°C. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPD4S009DBVR | ACTIVE | -40 to 85 | 0.29 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | |
| TPD4S009DBVRG4 | ACTIVE | -40 to 85 | 0.29 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | |
| TPD4S009DCKR | ACTIVE | -40 to 85 | 0.26 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | |
| TPD4S009DCKRG4 | ACTIVE | -40 to 85 | 0.26 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | |
| TPD4S009DGSR | ACTIVE | -40 to 85 | 0.33 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | |
| TPD4S009DRYR | ACTIVE | -40 to 85 | 0.33 | 1ku | SON (DRY) | 6 | 5000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:19 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 WeeksTPD4S009DBVR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Asia | WPI | 306 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 15 WeeksTPD4S009DBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 WeeksTPD4S009DCKR | |||
| Asia | WPI | 165 | |
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 12 WeeksTPD4S009DCKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTPD4S009DGSR | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 15 WeeksTPD4S009DRYR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPD4S009DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPD4S009DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPD4S009DCKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPD4S009DCKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPD4S009DGSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPD4S009DRYR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPD4S009 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPD2E001 | Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPD2E009 | 2-Channel ESD Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| PCA9306 | Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator | I2C (SL)-I2C SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| INA128 | Precision, Low Power Instrumentation Amplifiers | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| TXB0108 | 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC08A | Quadruple 2-Input Positive-AND Gate | GATES-AND GATES | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number