TPD6E001 Status: ACTIVE

Low-Capacitance 6-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPD6E001
Number of Channels6  
IEC 61000-4-2 Contact(kV)+/-8  
IEC 61000-4-2 Air-Gap(kV)+/-15  
IO Capacitance(Typ)(pF)1.5  
Breakdown Voltage(Min)(V)11  
IO Leakage Current(nA)1  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPD6E004: Low-Capacitance 4-Channel +/-15 kV ESD Protection Array for High-Speed Data Interfaces
  • TPD4S009: 4-Channel ESD Solution for High-Speed Differential Interface
  • TPD4E001: Low-Capacitance 4-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • TPS3808G09: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • SN74LV245A: Octal Bus Transceivers With 3-State Outputs

Product Information

Features

  • ESD Protection Exceeds
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • Low 1.5-pF Input Capacitance
  • Low 1-nA (Max) Leakage Current
  • Low 1-nA Supply Current
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Six-Channel Device
  • Space-Saving RSE and RSF Packages
  • Alternate 2-, 3-, 4-Channel Options Available: TPD2E001, TPD3E001, and TPD4E001
  • APPLICATIONS
    • UBB
    • USB 2.0
    • Ethernet
    • FireWire™
    • Video
    • Cell Phones
    • SVGA Video Connections
    • Glucosemeters

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
TPD6E001RSERACTIVE-40 to 850.20 | 1kuQFN (RSE) | 10 3000 | LARGE T&R Download CAD Format for this Footprint
TPD6E001RSERG4ACTIVE-40 to 850.20 | 1kuQFN (RSE) | 10 3000 | LARGE T&R 
TPD6E001RSFRACTIVE-40 to 850.20 | 1kuQFN (RSF) | 12 2000 | LARGE T&R 
TPD6E001RSFRG4ACTIVE-40 to 850.20 | 1kuQFN (RSF) | 12 2000 | LARGE T&R 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:18 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTPD6E001RSER
AmericasNewark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTPD6E001RSERG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTPD6E001RSFR
AmericasArrow >1k
Newark >1k
AsiaFarnell Asia 133
WPI >1k
EuropeFarnell 111
WorldwideDigiKey 20
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTPD6E001RSFRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPD6E001RSER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPD6E001RSERG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPD6E001RSFR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPD6E001RSFRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPD6E001 Help

Datasheet

Selection Guides

More Literature

View More Literature for ESD Solutions

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPD6E004 Low-Capacitance 4-Channel +/-15 kV ESD Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD4S009 4-Channel ESD Solution for High-Speed Differential Interface ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD4E001 Low-Capacitance 4-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS3808G09 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
SN74LV245A Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
SN74LVC08A Quadruple 2-Input Positive-AND Gate GATES-AND GATES TI customers also evaluated this product.
SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN74AVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS54610 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here