TPD6E004 Status: ACTIVE

Low-Capacitance 4-Channel +/-15 kV ESD Protection Array for High-Speed Data Interfaces


      
         
Alert me about changes<br/>to this product

 TPD6E004
Number of Channels6  
IEC 61000-4-2 Contact(kV)+/-8  
IEC 61000-4-2 Air-Gap(kV)+/-12  
IO Capacitance(Typ)(pF)1.6  
Breakdown Voltage(Min)(V)6  
IO Leakage Current(nA)1  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPD2E007: 2-Channel ESD Protection Array for AC Signal Data Interface
  • TPD6E001: Low-Capacitance 6-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces
  • TPD3E001: Low-Capacitance 3-Channel +/-15KV ESD-Protection Array for High-Speed Data Interfaces

More Related Products

Product Information

Features

  • ESD Protection Exceeds JESD
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±12-kV IEC 61000-4-2 Air-Gap Discharge
  • Low 1.6-pF IO Capacitance
  • 0.9-V to 5.5-V Supply-Voltage Range
  • 6-Channel Device
  • Space-Saving QFN (RSE) Package
  • APPLICATIONS
    • USB
    • Ethernet
    • FireWire
    • Video
    • Cell Phones
    • SVGA Video Connections
    • Glucose Meters
      abc
      abc

All other trademarks are the property of their respective owners

DESCRIPTION/ORDERING INFORMATION

The TPD6E004 is a low-capacitance ±15-kV ESD-protection diode array designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steers ESD current pulses to VCC or GND. The TPD6E004 protects against ESD pulses up to ±15-kV Human-Body Model (HBM), ±8-kV Contact Discharge, and ±12-kV Air-Gap Discharge, as specified in IEC 61000-4-2. This device has a typical 1.6-pF capacitance per channel, making it ideal for use in high-speed data IO interfaces.

The TPD6E004 is a six-channel ESD structure designed for wthernet and FireWire applications.

The TPD6E004 is available in the RSE package and is specified for -40°C to 85°C operation.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPD6E004RSERACTIVE-40 to 850.27 | 1kuQFN (RSE) | 8 3000 | LARGE T&R
TPD6E004RSERG4ACTIVE-40 to 850.27 | 1kuQFN (RSE) | 8 3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:18 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTPD6E004RSER
AmericasArrow >1k
Avnet >1k
Newark >1k
AsiaWPI >1k
WorldwideDigiKey 63
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTPD6E004RSERG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPD6E004RSER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPD6E004RSERG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPD6E004 Help

Datasheet

Selection Guides

More Literature

View More Literature for ESD Solutions

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPD2E007 2-Channel ESD Protection Array for AC Signal Data Interface ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD6E001 Low-Capacitance 6-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD3E001 Low-Capacitance 3-Channel +/-15KV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD4E002 Quad Low-Capacitance Array With +/-15-kV ESD Protection ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPD4E001 Low-Capacitance 4-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here