TPIC1021A-Q1 Status: ACTIVE

Automotive Catalog LIN Physical Interface


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPIC1021A-Q1
Spec ReferencedLIN 2.0  
LIN Voltage(Min)(V)-40  
LIN Voltage(Max)(V)40  
Operating Voltage(Min)(V)7  
Operating Voltage(Max)(V)27  
ESD LIN (HBM)(kV)12  
LIN Bus Wake-up CapableYes  
External Wake-up PinYes  
Dominant State Time-out ProtectionYes  
I/O Voltages for MCU(V)3.3, 5  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPIC1021: Automotive Catalog LIN Physical Interface
  • SN65HVDA195-Q1: Automotive Catalog LIN, MOST ECL, and K-Line Physical Interface
  • MAX3232E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection
  • TSC2007: Nano-Power Touch Screen Controller with I2C Serial Interface
  • TPS61165: High Brightness White LED Driver in 2mm x 2mm QFN Package

Product Information

Features

  • LIN Physical Layer Specification Revision 2.0 Compliant and
    Conforms to SAEJ2602 Recommended Practice for LIN
  • LIN Bus Speed up to 20-kbps LIN Specified Maximum
  • Sleep Mode: Ultralow Current Consumption, Allows Wake-Up
    Events From LIN Bus, Wake-Up Input (External Switch), or Host MCU
  • High-Speed Receive Capable
  • ESD Protection to ±12 kV (Human-Body Model) on LIN Pin
  • LIN Pin Handles Voltage From –40 V to 40 V
  • Survives Transient Damage in Automotive Environment (ISO 7637)
  • Extended Operation With Supply From 7 V to 27 V DC
    (LIN Specification 7 V to 18 V)
  • Interfaces to MCU With 5-V or 3.3-V I/O Pins
  • Dominant State Timeout Protection
  • Wake-Up Request on RXD Pin
  • Control of External Voltage Regulator (INH Pin)
  • Integrated Pullup Resistor and Series Diode for
    LIN Slave Applications
  • Low Electromagnetic Emission (EME), High
    Electromagnetic Immunity (EMI)
  • Bus Terminal Short Circuit Protected for Short to
    Battery or Short to Ground
  • Thermally Protected
  • Ground Disconnection Fail Safe at System Level
  • Ground Shift Operation at System Level
  • Unpowered Node Does Not Disturb the Network
  • Supports ISO9141 (K-Line)-Like Functions

View All Features in Datasheet

Description

The TPIC1021A is the Local Interconnect Network (LIN) physical interface, which integrates the serial transceiver with wake-up and protection features. The LIN bus is a single-wire bidirectional bus typically used for low-speed in-vehicle networks using data rates between
2.4 kbps and 20 kbps. The LIN protocol output data stream on TXD is converted by the TPIC1021A into the LIN bus signal through a current-limited wave-shaping driver as outlined by the LIN Physical Layer Specification Revision 2.0. The receiver converts the data stream from the LIN bus and outputs the data stream via RXD. The LIN bus has two states: dominant state (voltage near ground) and the recessive state (voltage near battery). In the recessive state, the LIN bus is pulled high by the TPIC1021A’s internal pullup resistor (30 k) and series diode, so no external pullup components are required for slave applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPIC1021AQDRQ1ACTIVE-40 to 1250.55 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:18 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPIC1021AQDRQ1
AsiaWPI 512
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPIC1021AQDRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPIC1021A-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPIC1021 Automotive Catalog LIN Physical Interface INTERFACE-LIN TRANSCEIVERS TI customers also evaluated this product.
SN65HVDA195-Q1 Automotive Catalog LIN, MOST ECL, and K-Line Physical Interface INTERFACE-LIN TRANSCEIVERS TI customers also evaluated this product.
MAX3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
TSC2007 Nano-Power Touch Screen Controller with I2C Serial Interface TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
SN65HVD1050A-Q1 Automotive Catalog EMC-Optimized High-Speed CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
TSC2046 4-Wire Touch Screen Controller with low voltage digital I/O TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TPS3808G09 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPIC1021A-Q1:

View All Tags

Other Support



Click Here