|
|
|
|
Product InformationFeatures
Description
The TPIC2101 is a monolithic integrated control circuit designed for direct current (dc) brush motor control that generates a user-adjustable, fixed-frequency, variable duty cycle, pulse width modulated (PWM) signal primarily to control rotor speed of a permanent magnet dc motor. The TPIC2101 can also be used to control power to other loads such as solenoids and incandescent bulbs. This device drives the gate of an external, low side NMOS power transistor to provide PWM controlled power to a motor or other loads. Inductive current from motor or solenoid loads during PWM off-time is recirculated through an external diode. The TPIC2101 accepts a 0% to 100% PWM signal (auto mode) or a 0 V to 2.2 V differential voltage (manual mode), and internally engages the correct operating mode to accept the input type. The device operates in a sleep state, a run state, or a fault state. In the sleep state the gate-drive (GD) terminal is held low and the overall current draw is less than 200 uA. The normal operating mode of the device is in the run state and is initiated by any speed command. When the device detects an overvoltage or current fault, it enters the fault state. The TPIC2101 is offered in a 14-terminal plastic DIP (N) package, and a SOIC (D) package, and is characterized for operation over the operating free-air temperature range of -40°C to 105°C.
|
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPIC2101D | NRND | -40 to 105 | 1.10 | 1ku | SOIC (D) | 14 | View | 50 | Not Available | ||
| TPIC2101DG4 | NRND | -40 to 125 | 1.10 | 1ku | SOIC (D) | 14 | View | 50 | Not Available | ||
| TPIC2101DR | OBSOLETE | 1.10 | 1ku | SOIC (D) | 14 | View | Not Available | ||||
| TPIC2101N | NRND | -40 to 105 | 1.10 | 1ku | PDIP (N) | 14 | View | 25 | Not Available | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:14 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**TPIC2101D | |||
| Americas | Rochester Electronics | 969 | |
| Worldwide | DigiKey | 49 | |
| Call**TPIC2101DG4 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| Call**TPIC2101N | |||
| Americas | Rochester Electronics | 110 | |
| Asia | WPI | 50 | |
| Europe | EBV Elektronik | 100 | |
| Spoerle | 11 | ||
| Worldwide | DigiKey | 93 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPIC2101D | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TPIC2101DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPIC2101N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPIC2101 
| Name | Part # | Company | Software/Tool Type |
| TPIC43T01 Software Support | TPIC43T01SW | Texas Instruments | Application Software |

No Tags are Available for this Part Number