TPIC6595 Status: ACTIVE

8-Bit Shift Register


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPIC6595
VDS(Max)(V)45  
rDS(on)(Ohms)1.3  
ICC(uA)15  
IO(CONT)(A)0.25  
IO(PEAK)(A)0.75  
tPLH(ns)650  
EAS(mJ)75  
Pin/Package20PDIP, 20SOIC  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Low rDS(on) . . . 1.3 Typical
  • Avalanche Energy . . . 75 mJ
  • Eight Power DMOS Transistor Outputs of 250-mA Continuous Current
  • 1.5-A Pulsed Current Per Output
  • Output Clamp Voltage at 45 V
  • Devices Are Cascadable
  • Low Power Consumption

Description

The TPIC6595 is a monolithic, high-voltage, high-current power 8-bit shift register designed for use in systems that require relatively high load power. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other medium-current or high-voltage loads.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Data transfers through both the shift and storage registers on the rising edge of the shift-register clock (SRCK) and the register clock (RCK) respectively. The storage register transfers data to the output buffer when shift-register clear (SRCLR)\ is high. When SRCLR\ is low, the input shift register is cleared.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPIC6595DWACTIVE-40 to 1251.25 | 1kuSOIC (DW) | 20 View 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
TPIC6595DWG4ACTIVE 1.25 | 1kuSOIC (DW) | 20 View 25 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPIC6595DWRACTIVE-40 to 1251.30 | 1kuSOIC (DW) | 20 View 2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPIC6595DWRG4ACTIVE 1.25 | 1kuSOIC (DW) | 20 View 2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPIC6595NACTIVE-40 to 1251.30 | 1kuPDIP (N) | 20 View 20 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:18 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPIC6595DW
AmericasArrow 13
EuropeArrow Northern Europe 175
EBV Elektronik 9
WorldwideDigiKey 297
TI Lead Time*: 20 WeeksTPIC6595DWG4
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPIC6595DWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPIC6595DWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPIC6595N
AmericasArrow >1k
Rochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPIC6595DW  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TPIC6595DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPIC6595DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPIC6595DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPIC6595N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPIC6595 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPIC6B595 8-Bit Shift Register TEMPERATURE SENSORS AND CONTROL ICs-POWERPLUS LOGIC TI customers also evaluated this product.
TPIC6C595 8-Bit Shift Register TEMPERATURE SENSORS AND CONTROL ICs-POWERPLUS LOGIC TI customers also evaluated this product.
TPIC6A595 8-Bit Shift Register TEMPERATURE SENSORS AND CONTROL ICs-POWERPLUS LOGIC TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here