|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPIC6A596 is a monolithic, high-voltage, high-current power logic 8-bit shift register designed for use in systems that require relatively high load power. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other medium-current or high-voltage loads. Each open-drain DMOS transistor features an independent chopping current-limiting circuit to prevent damage in the case of a short circuit. This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit, D-type storage register. Data transfers through both the shift and storage registers on the rising edge of the shift-register clock (SRCK) and the register clock (RCK), respectively. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPIC6A596DW | ACTIVE | -40 to 125 | 1.35 | 1ku | SOIC (DW) | 24 | View | 25 | |||
| TPIC6A596DWG4 | ACTIVE | -40 to 125 | 1.35 | 1ku | SOIC (DW) | 24 | View | 25 | Purchase Samples | ||
| TPIC6A596DWR | ACTIVE | -40 to 125 | 1.40 | 1ku | SOIC (DW) | 24 | View | 2000 | Purchase Samples | ||
| TPIC6A596DWRG4 | ACTIVE | -40 to 125 | 1.40 | 1ku | SOIC (DW) | 24 | View | 2000 | Purchase Samples | ||
| TPIC6A596NE | ACTIVE | -40 to 125 | 1.40 | 1ku | PDIP (NE) | 20 | View | 20 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:18 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPIC6A596DW | |||
| Americas | Arrow | 240 | |
| TI Lead Time*: 20 WeeksTPIC6A596DWG4 | |||
| Worldwide | Mouser Electronics | 5 | |
| TI Lead Time*: 20 WeeksTPIC6A596DWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPIC6A596DWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPIC6A596NE | |||
| Americas | Rochester Electronics | 520 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 213 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPIC6A596DW | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TPIC6A596DWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPIC6A596DWR | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TPIC6A596DWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPIC6A596NE | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPIC6A596 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPIC6A595 | 8-Bit Shift Register | TEMPERATURE SENSORS AND CONTROL ICs-POWERPLUS LOGIC | TI customers also evaluated this product. |
| TPIC6595 | 8-Bit Shift Register | TEMPERATURE SENSORS AND CONTROL ICs-POWERPLUS LOGIC | TI customers also evaluated this product. |
| TPIC6273 | Octal D-type Latch | TEMPERATURE SENSORS AND CONTROL ICs-POWERPLUS LOGIC | TI customers also evaluated this product. |
| MSP430F2013 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number