TPIC6C595 Status: ACTIVE

8-Bit Shift Register


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPIC6C595
VDS(Max)(V)33  
rDS(on)(Ohms)7  
ICC(uA)20  
IO(CONT)(A)0.1  
IO(PEAK)(A)0.25  
tPLH(ns)80  
EAS(mJ)30  
Pin/Package16PDIP, 16SOIC, 16TSSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Low rDS(on)...7 Typ
  • Avalanche Energy...30 mJ
  • Eight Power DMOS Transistor Outputs of 100-mA Continuous Current
  • 250-mA Current Limit Capability
  • ESD Protection...2500 V
  • Output Clamp Voltage...33 V
  • Devices Are Cascadable
  • Low Power Consumption

Description

The TPIC6C595 is a monolithic, medium-voltage, low-current power 8-bit shift register designed for use in systems that require relatively moderate load power such as LEDs. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other low-current or medium-voltage loads.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Data transfers through both the shift and storage registers on the rising edge of the shift register clock (SRCK) and the register clock (RCK), respectively. The device transfers data out the serial output (SER OUT) port on the rising edge of SRCK.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPIC6C595DACTIVE-40 to 1250.39 | 1kuSOIC (D) | 16 View 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPIC6C595DG4ACTIVE-40 to 1250.39 | 1kuSOIC (D) | 16 View 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPIC6C595DRACTIVE-40 to 1250.41 | 1kuSOIC (D) | 16 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPIC6C595DRG4ACTIVE-40 to 1250.41 | 1kuSOIC (D) | 16 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint
TPIC6C595NACTIVE-40 to 1250.41 | 1kuPDIP (N) | 16 View 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
TPIC6C595PWACTIVE-40 to 1250.39 | 1kuTSSOP (PW) | 16 View 90 Download CAD Format for this Symbol Download CAD Format for this Footprint
TPIC6C595PWG4ACTIVE 0.39 | 1kuTSSOP (PW) | 16 View 90  Purchase Samples
TPIC6C595PWRACTIVE-40 to 1250.39 | 1kuTSSOP (PW) | 16 View 2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPIC6C595PWRG4ACTIVE 0.39 | 1kuTSSOP (PW) | 16 View 2000  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:19 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPIC6C595D
AmericasRochester Electronics >1k
AsiaFarnell Asia 71
EuropeCompel >1k
EBV Elektronik 14
Farnell 71
WorldwideDigiKey 6
TI Lead Time*: 20 WeeksTPIC6C595DG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPIC6C595DR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPIC6C595DRG4
EuropeAvnet-SILICA >1k
EBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPIC6C595N
AmericasArrow 725
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia 63
EuropeArrow Southern Europe >1k
Compel 900
EBV Elektronik >1k
Farnell 49
WorldwideDigiKey >1k
Mouser Electronics 638
TI Lead Time*: 20 WeeksTPIC6C595PW
AmericasArrow 38
Rochester Electronics >1k
WorldwideDigiKey 85
Mouser Electronics 120
TI Lead Time*: 20 WeeksTPIC6C595PWG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTPIC6C595PWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPIC6C595PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPIC6C595D  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TPIC6C595DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPIC6C595DR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TPIC6C595DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPIC6C595N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TPIC6C595PW  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TPIC6C595PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPIC6C595PWR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TPIC6C595PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPIC6C595 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPIC6B595 8-Bit Shift Register TEMPERATURE SENSORS AND CONTROL ICs-POWERPLUS LOGIC TI customers also evaluated this product.
TPIC6595 8-Bit Shift Register TEMPERATURE SENSORS AND CONTROL ICs-POWERPLUS LOGIC TI customers also evaluated this product.
TPIC6C596 8-Bit Shift Register TEMPERATURE SENSORS AND CONTROL ICs-POWERPLUS LOGIC TI customers also evaluated this product.
TPIC6A595 8-Bit Shift Register TEMPERATURE SENSORS AND CONTROL ICs-POWERPLUS LOGIC TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here