|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPIC6C596 is a monolithic, medium-voltage, low-current power 8-bit shift register designed for use in systems that require relatively moderate load power such as LEDs. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other low-current or medium-voltage loads. This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Data transfers through both the shift and storage registers on the rising edge of the shift register clock (SRCK) and the register clock (RCK), respectively. The storage register transfers data to the output buffer when shift register clear (CLR)\ is high. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPIC6C596D | ACTIVE | -40 to 125 | 0.39 | 1ku | SOIC (D) | 16 | View | 40 | Purchase Samples | ||
| TPIC6C596DG4 | ACTIVE | -40 to 125 | 0.39 | 1ku | SOIC (D) | 16 | View | 40 | Purchase Samples | ||
| TPIC6C596DR | ACTIVE | -40 to 125 | 0.41 | 1ku | SOIC (D) | 16 | View | 2500 | Purchase Samples | ||
| TPIC6C596DRG4 | ACTIVE | -40 to 125 | 0.41 | 1ku | SOIC (D) | 16 | View | 2500 | |||
| TPIC6C596N | ACTIVE | -40 to 125 | 0.41 | 1ku | PDIP (N) | 16 | View | 25 | |||
| TPIC6C596PW | ACTIVE | -40 to 125 | 0.39 | 1ku | TSSOP (PW) | 16 | View | 90 | |||
| TPIC6C596PWG4 | ACTIVE | 0.39 | 1ku | TSSOP (PW) | 16 | View | 90 | Purchase Samples | |||
| TPIC6C596PWR | ACTIVE | -40 to 125 | 0.39 | 1ku | TSSOP (PW) | 16 | View | 2000 | Purchase Samples | ||
| TPIC6C596PWRG4 | ACTIVE | 0.39 | 1ku | TSSOP (PW) | 16 | View | 2000 | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:18 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPIC6C596D | |||
| Americas | Arrow | 8 | |
| Asia | WPI | 18 | |
| TI Lead Time*: 20 WeeksTPIC6C596DG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTPIC6C596DR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTPIC6C596DRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTPIC6C596N | |||
| Americas | Newark | 408 | |
| Rochester Electronics | 125 | ||
| Asia | Farnell Asia | >1k | |
| WPI | 74 | ||
| Europe | EBV Elektronik | 25 | |
| Spoerle | 525 | ||
| Worldwide | DigiKey | 158 | |
| TI Lead Time*: 20 WeeksTPIC6C596PW | |||
| Americas | Newark | 810 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 752 | |
| Mouser Electronics | 782 | ||
| TI Lead Time*: 20 WeeksTPIC6C596PWG4 | |||
| Europe | EBV Elektronik | 450 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPIC6C596PWR | |||
| Asia | Farnell Asia | 181 | |
| Europe | Farnell | 151 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPIC6C596PWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPIC6C596D | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TPIC6C596DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPIC6C596DR | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TPIC6C596DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPIC6C596N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TPIC6C596PW | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TPIC6C596PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPIC6C596PWR | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TPIC6C596PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPIC6C596 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPIC6C595 | 8-Bit Shift Register | TEMPERATURE SENSORS AND CONTROL ICs-POWERPLUS LOGIC | TI customers also evaluated this product. |
| SN65HVD1050A-Q1 | Automotive Catalog EMC-Optimized High-Speed CAN Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| TPIC74100-Q1 | Automotive Catalog Buck/Boost Switch-Mode Regulator | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TMS320F28027 | Piccolo Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X PICCOLO SERIES | TI customers also evaluated this product. |
| TL431A-Q1 | Automotive Catalog Adjustable Precision Shunt Regulators | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS61097-33 | 0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current, SOT-23 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number